TPS54526EVM-608

TPS54526EVM-608

Order now

Overview

The TPS54526EVM-608 evaluation module (EVM) helps designers evaluate the performance of the TPS54526 Synchronous Step-Down Converter with D-CAP2™ Mode and Auto-Skip Eco-Mode. The EVM is a single, synchronous buck converter providing a 1.05 V output at 5.5 A from a 4.5-V to 18-V input. Terminal blocks are provided for input and output. Additional test points and jumper locations are also provided. The EVM may be modified to provide different output voltages.

Features
  • D-CAP2 Mode Enables Fast Transient Response
  • Low Output Ripple and Allows Ceramic Output Capacitor
  • Wide Input Voltage Range: 4.5V to 18V
  • Output Voltage Range: 0.76 V to 5.5 V
  • Highly Efficient Integrated FET’s optimized for Lower Duty Cycle Applications
  • High Efficiency, less than 10µA at shutdown
  • High Initial Bandgap Reference Accuracy
  • Adjustable Soft Start
  • Pre-Biased Soft Start
  • 650kHz Switching Frequency
  • Cycle by Cycle Over Current Limit
  • Power Good output
  • Auto-Skip Eco-Mode for high efficiency at Light load
DC/DC converters
TPS54526 4.5V to 18V Input, 5.5A Synchronous Step-Down Converter with Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54526EVM-608 — TPS54526 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54526EVM-608 TPS54526 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54526 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Aug 26, 2021
Certificate TPS54526EVM-608 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos