Home Power management DC/DC switching regulators DC/DC converters

TPS54526

ACTIVE

Product details

Rating Catalog Topology Buck Iout (max) (A) 5.5 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0009 Duty cycle (max) (%) 95
Rating Catalog Topology Buck Iout (max) (A) 5.5 Vin (max) (V) 18 Vin (min) (V) 4.5 Vout (max) (V) 5.5 Vout (min) (V) 0.76 Features Enable, Light Load Efficiency, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.0009 Duty cycle (max) (%) 95
VQFN (RSA) 16 16 mm² (4 mm × 4 mm) HTSSOP (PWP) 14 32 mm² (5 mm × 6.4 mm)
  • D-CAP2™ mode enables fast transient response
  • Low output ripple and allows ceramic output capacitor
  • Wide VIN input voltage range: 4.5 V to 18 V
  • Output voltage range: 0.76 V to 5.5 V
  • Highly efficient integrated FETs optimized for lower duty cycle applications – 63 mΩ (high side) and 33 mΩ (low side)
  • High efficiency, less than 10 µA at shutdown
  • High initial bandgap reference accuracy
  • Adjustable soft start
  • Pre-biased soft start
  • 650-kHz switching frequency (fSW)
  • Cycle-by-cycle over current limit
  • Power good output
  • Auto-skip Eco-mode™ for high efficiency at light load
  • D-CAP2™ mode enables fast transient response
  • Low output ripple and allows ceramic output capacitor
  • Wide VIN input voltage range: 4.5 V to 18 V
  • Output voltage range: 0.76 V to 5.5 V
  • Highly efficient integrated FETs optimized for lower duty cycle applications – 63 mΩ (high side) and 33 mΩ (low side)
  • High efficiency, less than 10 µA at shutdown
  • High initial bandgap reference accuracy
  • Adjustable soft start
  • Pre-biased soft start
  • 650-kHz switching frequency (fSW)
  • Cycle-by-cycle over current limit
  • Power good output
  • Auto-skip Eco-mode™ for high efficiency at light load

The TPS54526 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54526 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54526 uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54526 to maintain high efficiency during lighter load conditions. The TPS54526 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP, SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76V and 5.5V. The device also features an adjustable soft start time and a power good function. The TPS54526 is available in the 14-pin HTSSOP package and the 16 pin QFN package, designed to operate from –40°C to 85°C.

The TPS54526 is an adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS54526 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, low standby current solution. The main control loop for the TPS54526 uses the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS54526 to maintain high efficiency during lighter load conditions. The TPS54526 also has a proprietary circuit that enables the device to adopt to both low equivalent series resistance (ESR) output capacitors, such as POSCAP, SP-CAP, and ultra-low ESR ceramic capacitors. The device operates from 4.5-V to 18-V VIN input. The output voltage can be programmed between 0.76V and 5.5V. The device also features an adjustable soft start time and a power good function. The TPS54526 is available in the 14-pin HTSSOP package and the 16 pin QFN package, designed to operate from –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS54626 ACTIVE 4.5-V to 18-V, 6.5-A synchronous buck converter with eco-mode in HTSSOP package This product offers higher current (6.5 A).
TPS54429E ACTIVE 7V to 18V Input, 4.5A Synchronous Step-Down DCAP2 Mode Converter with Eco-Mode This product offers lower current (4.5 A).
Similar functionality to the compared device.
TPS566242 ACTIVE 3-V to 16-V input voltage, 6-A ECO mode, synchronous buck converter in SOT-563 package This product has smaller package, simplified design, and offers 6A current
TPS565242 ACTIVE 3-V to 16-V input voltage, 5-A ECO mode, synchronous buck converter in SOT-563 package This product has a smaller package with 5A current

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet TPS54526 4.5-V to 18-V Input, 5.5-A Synchronous Step-Down Converter with Eco-mode™ datasheet (Rev. D) PDF | HTML Apr 7, 2021
Selection guide SWIFT DC/DC Converters Selector Guide (Rev. G) Feb 6, 2019
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- Jan 2, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54526EVM-608 — TPS54526 Evaluation Module

The TPS54526EVM-608 evaluation module (EVM) helps designers evaluate the performance of the TPS54526 Synchronous Step-Down Converter with D-CAP2™ Mode and Auto-Skip Eco-Mode. The EVM is a single, synchronous buck converter providing a 1.05 V output at 5.5 A from a 4.5-V to 18-V input. Terminal (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS54526 PSpice Transient Model

SLVM593.ZIP (93 KB) - PSpice model
Supported products & hardware
Simulation model

TPS54526 TINA-TI Transient Reference Design

SLVM950.TSC (610 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS54526 TINA-TI Transient Spice Model

SLVM951.ZIP (42 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSA) 16 Ultra Librarian
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos