TPS54J060EVM

TPS54J060EVM

Order now

Overview

The TPS54J060EVM-067 is an evaluation module (EVM) for the TPS54J060. The TPS54J060 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. The TPS54J060 uses DCAP3 control to achieve fast transient response to a load step. A jumper can be used to select between three switching frequency options and select between auto-skipping Eco-mode for improved light load efficiency or forced continuous conduction mode.

Features
  • 4-V to 16-V input voltage, 12-V nominal
  • 1.8-V output at 6 A
  • Jumper to select switching frequency of 600 kHz, 1100 kHz or 2 MHz
  • Jumper to select auto-skipping eco-mode for light load efficiency or forced continuous conduction mode
  • Test point to provide external bias to VCC pin to power from 3.3-V input voltage (see user's guide for instructions)
DC/DC converters
TPS54J060 — 4-V to 16-V input, 6-A synchronous buck converter, 900-mV reference voltage, latch-off current limit
Download View video with transcript Video

Order & start development

Evaluation board

TPS54J060EVM-067 — 4-V to 16-V input voltage, synchronous buck converter evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS54J060EVM-067 — 4-V to 16-V input voltage, synchronous buck converter evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS54J06x Step-Down Converter Evaluation Module User's Guide (Rev. B) PDF | HTML May 7, 2021
Certificate TPS54J060EVM-067 EU Declaration of Conformity (DoC) Apr 21, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos