TPS563209EVM-652

TPS563209 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs

TPS563209EVM-652

Order now

Overview

The TPS563209 is a simple, easy-to-use, wide-Vin, 3A synchronous step-down converter. The TPS563209 employs D-CAP2™ mode control that provides a fast transient response and support both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components. TPS563209 operates in forced CCM, which maintains constant frequency during light load operation. The TPS563209EVM-652 operates from an input voltage range of 4.5 to 17 V and supplies a 1.05 V output voltage at up to 3 A load current

Features
  • D-CAP2™ Mode Control 650-kHz Switching
  • Wide Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.76 V to 7 V
  • Integrated 68-mΩ (High Side) and 39-mΩ (Low Side) FETs
  • Forced CCM - Pre-Biased Soft Start
  • Cycle-By-Cycle Hiccup Over-current Limit
  • OVP, UVLO and TSD Protections (non-latch)
  • Fixed Soft Start: 1 ms
DC/DC converters
TPS563209 17 V Input, 3A Synchronous Step-Down Regulator in SOT-23
Download View video with transcript Video

Order & start development

Evaluation board

TPS563209EVM-652 — TPS563209 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS563209EVM-652 TPS563209 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs

close
Version: null
Release date:
Simulation model

SLVMAF0 — TPS563209 Unencrypted PSpice Transient Model Package

Supported products & hardware

Supported products & hardware

Products
DC/DC converters
TPS563209 17 V Input, 3A Synchronous Step-Down Regulator in SOT-23
Hardware development
Evaluation board
TPS563209EVM-652 TPS563209 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs

SLVMAF0 TPS563209 Unencrypted PSpice Transient Model Package

close
Version: 01.00.00.0A
Release date: May 7, 2020
Products
DC/DC converters
TPS563209 17 V Input, 3A Synchronous Step-Down Regulator in SOT-23
Hardware development
Evaluation board
TPS563209EVM-652 TPS563209 4.5V to 17V Input, 3A Synchronous Step Down Converter with Integrated FETs
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS563209 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML Jul 8, 2021
Certificate TPS563209EVM-652 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos