TPS564247EVM

TPS564247EVM

Order now

Overview

TPS564247 is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564247EVM is a fully assembled and tested circuit for evaluating the TPS564247 step-down converter. TPS564247EVM operates from 3-V to 16-V input (12-V nominal) and provides a 1.05-V output at 4A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 3 V to 16 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 4A output Current
  • ECO mode and FCCM mode
  • Fast transient response
  • 1.6mm*1.6mm DRL package
DC/DC converters
TPS564247 — 3-V to 16-V input voltage, 4-A FCCM mode, synchronous buck converter in SOT-563 package
Download View video with transcript Video

Order & start development

Evaluation board

TPS564247EVM — TPS564247 evaluation module for 4-A, FCCM mode synchronous step-down converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS564247EVM — TPS564247 evaluation module for 4-A, FCCM mode synchronous step-down converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS56424x Step-Down Converter Evaluation Module User's Guide PDF | HTML Apr 7, 2022
Certificate TPS564247EVM EU RoHS Declaration of Conformity (DoC) Feb 25, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos