The
TPS56424x is simple, easy-to-use, high power density, high efficiency
synchronous buck converter. The device supports input voltage ranging from 3 V to 16
V and up to 4-A
continuous current with a SOT-563 package.
The
TPS56424x uses D-CAP3 topology to provide a fast transient response and
support low-ESR output capacitors with no requirement for external compensation. It
has two grounds, GND and AGND, which should be connected together for optimal
thermal performance. AGND also provides a good load and line regulation. The device
can support up to 95% duty operation.
The TPS564242 operates in Eco-mode, which maintains high efficiency during
light loading. The
TPS564247 operates in FCCM mode, which keeps
the same frequency and lower output ripple during all load conditions. It integrates
complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup. The device is
available in 1.6-mm × 1.6-mm SOT-563 package and has an optimized pinout for easy
PCB layout. The junction temperature is specified from –40°C to 125°C.
The
TPS56424x is simple, easy-to-use, high power density, high efficiency
synchronous buck converter. The device supports input voltage ranging from 3 V to 16
V and up to 4-A
continuous current with a SOT-563 package.
The
TPS56424x uses D-CAP3 topology to provide a fast transient response and
support low-ESR output capacitors with no requirement for external compensation. It
has two grounds, GND and AGND, which should be connected together for optimal
thermal performance. AGND also provides a good load and line regulation. The device
can support up to 95% duty operation.
The TPS564242 operates in Eco-mode, which maintains high efficiency during
light loading. The
TPS564247 operates in FCCM mode, which keeps
the same frequency and lower output ripple during all load conditions. It integrates
complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup. The device is
available in 1.6-mm × 1.6-mm SOT-563 package and has an optimized pinout for easy
PCB layout. The junction temperature is specified from –40°C to 125°C.