TPS65224Q1EVM

TPS65224Q1EVM

Order now

Overview

The TPS65224Q1EVM board can be used to test, demonstrate, debug and configure the TPS6522x power management IC for automotive and industrial applications. The device onboard is TPS6522430-Q1 which has a 2+1+1 phase configuration for the buck converters with one 10A output and two 2A outputs.

Features
  • Input voltage range from 3V to 5.5V
  • Evaluation module can be powered with a bench power supply or USB-C
  • Onboard MSP432 to communicate with PMIC using the GUI via USB-C cable
  • Board can be reworked to support other TPS6522x devices

  • USB-A male to USB-C male cable

General-purpose MCUs
MSP432E401Y — SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

 

Multi-channel ICs (PMICs)
TPS65221-Q1 — Automotive 5.5V PMIC with four buck converters and three LDOs for ADAS processors up to ASIL-B TPS65222-Q1 — Automotive, 5.5V PMIC with four buck converters and three LDOs for ADAS processors up to ASIL-B TPS65223-Q1 — Automotive, 5.5V PMIC with four buck converters and three LDOs for ADAS processors up to ASIL-B TPS65224-Q1 — 5.5V PMIC with four buck converters and three LDOs for ADAS processors up to ASIL-B
Download View video with transcript Video

Order & start development

Evaluation board

TPS65224Q1EVM — TPS652241-Q1 evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS65224Q1EVM — TPS652241-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS6522x Evaluation Module User's Guide (Rev. A) PDF | HTML Oct 14, 2024
Certificate TPS65224Q1EVM EU Declaration of Conformity (DoC) PDF | HTML Oct 30, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos