TPS7A13EVM-057

TPS7A13 evaluation module for 300-mA, low input and output voltage, ultra-LDO voltage regulator

TPS7A13EVM-057

Order now

Overview

The TPS7A13 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A13 linear regulator for use in their own circuit application. The configuration of the TPS7A13EVM-057 contains a single low-noise, small-size, linear regulator for a wide range of applications. The regulator is capable of delivering up to 300 mA to the load with low VIN-to-VOUT dropout voltage. For stability, use a minimum derated output capacitance of 1 µF (or larger). An added high-performance load transient circuit is included to improve the measurement capability of the low-dropout (LDO) regulator.

Features
  • Ultra-low input voltage range: 0.6 V to 2.2 V
  • 1% accuracy over load, line and temperature
  • High power-supply rejection ration (PSRR): 80 dB at 1 kHz (VOUT = 0.8 V, IOUT = 500 mA)
  • Available in fixed-output voltages: 0.5 V to 2.05 V (in 25-mV steps)
  • VBIAS range: Greater of 2.2 V or VOUT + 1.4 V to 5.5 V
  • Active output discharge
Linear & low-dropout (LDO) regulators
TPS7A13 300-mA, low input and output voltage, ultra-low-dropout (LDO) voltage regulator TPS7A15C 400mA, low input and output voltage, fast-settling low-dropout (LDO) regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A13EVM-057 — TPS7A13 evaluation module for 300-mA, low input and output voltage, ultra-LDO voltage regulator

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7A13EVM-057 TPS7A13 evaluation module for 300-mA, low input and output voltage, ultra-LDO voltage regulator

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide TPS7A13EVM-057 Evaluation Module User's Guide PDF | HTML Nov 30, 2021
Certificate TPS7A13EVM-057 EU Declaration of Conformity (DoC) Sep 23, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.