The TPS7A13 is a small, low-dropout regulator
(LDO) with excellent transient response. This device can source 300 mA with
outstanding ac performance (load and line transient responses). The input voltage
range is from 0.7 V to 2.2 V, and the output range is from 0.5 V to 2.05 V with a
very high accuracy of 1% over load, line, and temperature.
The primary power path is through the IN pin and
can be connected to a power supply as low as 50 mV above the output voltage. All
electrical characteristics (including excellent output voltage tolerance, transient
response, and PSRR) are specified for input voltages 100 mV greater than the output
voltage, thereby yielding high practical efficiency. This regulator supports very
low input voltages with the use of a higher, externally supplied V BIAS
rail that is used to power the internal circuitry of the LDO. For example, the
supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down
regulator and the BIAS pin supply voltage can be a rechargeable battery.
The TPS7A13 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.
The TPS7A13 is available in an ultra-small 0.71-mm × 1.0-mm, 6-bump DSBGA package that makes the device suitable for space-constrained applications.
The TPS7A13 is a small, low-dropout regulator
(LDO) with excellent transient response. This device can source 300 mA with
outstanding ac performance (load and line transient responses). The input voltage
range is from 0.7 V to 2.2 V, and the output range is from 0.5 V to 2.05 V with a
very high accuracy of 1% over load, line, and temperature.
The primary power path is through the IN pin and
can be connected to a power supply as low as 50 mV above the output voltage. All
electrical characteristics (including excellent output voltage tolerance, transient
response, and PSRR) are specified for input voltages 100 mV greater than the output
voltage, thereby yielding high practical efficiency. This regulator supports very
low input voltages with the use of a higher, externally supplied V BIAS
rail that is used to power the internal circuitry of the LDO. For example, the
supply voltage to the IN pin can be the output of a high-efficiency, DC/DC step-down
regulator and the BIAS pin supply voltage can be a rechargeable battery.
The TPS7A13 is equipped with an active pulldown circuit to quickly discharge the output when disabled, and provides a known start-up state.
The TPS7A13 is available in an ultra-small 0.71-mm × 1.0-mm, 6-bump DSBGA package that makes the device suitable for space-constrained applications.