TPS7A1601EVM-046

TPS7A1601 low-dropout (LDO) linear regulator evaluation module

TPS7A1601EVM-046

Order now

Overview

The TPS7A1601EVM-046 evaluation module (EVM) is fully assembled and tested for evaluation of the TPS7A16, TPS7A16-Q1 and TPS7A16A-Q1 devices. The TPS7A1601EVM-046 EVM demonstrates the correct operation of the TPS7A16 devices, which is a 60-V, 100-mA, <6-μA IQ, low-noise, low-dropout (LDO) linear regulator in an 8-pin MSOP PowerPAD™ integrated circuit package.

Features
  • Input voltage range from 6 V to 60 V
  • Input transient protection to 66 V
  • Fixed output of 5 V (adjustable by customer modification to 20-V VOUT)
  • 2% accuracy
  • Dropout voltage of 200 mV at 20 mA
  • Stable with a ceramic output capacitance that is greater than or equal to 2.2 µF
  • CMOS logic-level-compatible enable and power-good pin
  • User-programmable delay function
  • Fixed current limit
  • Thermal shutdown protection
  • 3-mm by 5-mm 8-pin MSOP-PowerPAD™ integrated circuit package
  • Operating range from –40°C to +125°C
Linear & low-dropout (LDO) regulators
TPS7A16 100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable TPS7A16-Q1 Automotive, 100-mA, 60-V, ultra-low-IQ, low-dropout voltage regulator with power good and enable TPS7A16A 100-mA, 60-V, 5-μA quiescent current, low-dropout (LDO) voltage regulator with power good and enable TPS7A16A-Q1 Automotive, 100-mA, off-battery (60-V), ultra-low-IQ, low-dropout voltage regulator with power good
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A1601EVM-046 — TPS7A1601 low-dropout (LDO) linear regulator evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7A1601EVM-046 TPS7A1601 low-dropout (LDO) linear regulator evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS7A1601EVM-046 User's Guide Dec 4, 2011
Certificate TPS7A1601EVM-046 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.