Home Power management Linear & low-dropout (LDO) regulators

TPS798-Q1

ACTIVE

Product details

Rating Automotive Vin (max) (V) 50 Vin (min) (V) -65 Iout (max) (A) 0.05 Output options Adjustable Output, Fixed Output Vout (max) (V) 28 Vout (min) (V) 1.275 Noise (µVrms) 100 PSRR at 100 KHz (dB) 36 Iq (typ) (mA) 0.04 Features Enable, Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 57 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 50 Vin (min) (V) -65 Iout (max) (A) 0.05 Output options Adjustable Output, Fixed Output Vout (max) (V) 28 Vout (min) (V) 1.275 Noise (µVrms) 100 PSRR at 100 KHz (dB) 36 Iq (typ) (mA) 0.04 Features Enable, Reverse Current Protection, Reverse voltage protection, Short-to-battery protection Thermal resistance θJA (°C/W) 57 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
  • Wide input voltage range: 3V to 50V
  • Low quiescent current: 40µA (typical)
  • Low dropout voltage: 300mV (typical)
  • Output current: 50mA
  • No input protection diodes needed
  • Adjustable output: From 1.275V to 28V
  • Quiescent current in shutdown: 1µA
  • Stable with 1µF output capacitor
  • Stable with aluminum, tantalum, or ceramic capacitors
  • Reverse input-battery protection
  • Reverse output current flow protection
  • Thermal limiting
  • Available in an 8-pin HVSSOP PowerPAD device package
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
  • Wide input voltage range: 3V to 50V
  • Low quiescent current: 40µA (typical)
  • Low dropout voltage: 300mV (typical)
  • Output current: 50mA
  • No input protection diodes needed
  • Adjustable output: From 1.275V to 28V
  • Quiescent current in shutdown: 1µA
  • Stable with 1µF output capacitor
  • Stable with aluminum, tantalum, or ceramic capacitors
  • Reverse input-battery protection
  • Reverse output current flow protection
  • Thermal limiting
  • Available in an 8-pin HVSSOP PowerPAD device package

The TPS798-Q1 is the first device in a line of 50V high-voltage micropower low-dropout (LDO) linear regulators. This device is capable of supplying 50mA output current with a dropout voltage of only 300mV. Created for low quiescent current, high-voltage (50V) applications, the 40µA operating and 1µA quiescent current in shutdown makes the TPS798-Q1 designed for battery-powered or high-voltage systems. Quiescent current is also well-controlled in dropout.

Other features of the TPS798-Q1 include the ability to operate with low equivalent series resistance (ESR) ceramic output capacitors. This device is stable with only 1µF on the output; most older devices require from 10µF to 100µF tantalum capacitors for stability. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse input-battery protection, reverse output current protection, current limiting, and thermal limiting to protect the device in various fault conditions.

This device is available in a fixed output voltage of 5V (TPS79850) and with an adjustable output voltage with a 1.275V reference voltage (TPS79801). The TPS798-Q1 regulator is available in a 8-pin HVSSOP PowerPAD (DGN) package with an exposed pad for enhanced thermal management capability.

The TPS798-Q1 is the first device in a line of 50V high-voltage micropower low-dropout (LDO) linear regulators. This device is capable of supplying 50mA output current with a dropout voltage of only 300mV. Created for low quiescent current, high-voltage (50V) applications, the 40µA operating and 1µA quiescent current in shutdown makes the TPS798-Q1 designed for battery-powered or high-voltage systems. Quiescent current is also well-controlled in dropout.

Other features of the TPS798-Q1 include the ability to operate with low equivalent series resistance (ESR) ceramic output capacitors. This device is stable with only 1µF on the output; most older devices require from 10µF to 100µF tantalum capacitors for stability. Small ceramic capacitors can be used without the necessary addition of ESR, as is common with other regulators. Internal protection circuitry includes reverse input-battery protection, reverse output current protection, current limiting, and thermal limiting to protect the device in various fault conditions.

This device is available in a fixed output voltage of 5V (TPS79850) and with an adjustable output voltage with a 1.275V reference voltage (TPS79801). The TPS798-Q1 regulator is available in a 8-pin HVSSOP PowerPAD (DGN) package with an exposed pad for enhanced thermal management capability.

Download

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS7A16A-Q1 ACTIVE Automotive, 100-mA, off-battery (60-V), ultra-low-IQ, low-dropout voltage regulator with power good Pin-to-pin in a DGN package with power good functionality.
Same functionality with different pin-out to the compared device.
TPS7B81-Q1 ACTIVE Automotive 150-mA, off-battery (40-V), ultra-low-IQ, low-dropout voltage regulator with enable Similar package with lower IQ performance.
Similar functionality to the compared device.
TPS7B84-Q1 ACTIVE Automotive 150-mA, 40-V, low-dropout (LDO) linear regulator with enable and fast transient response Improved accuracy and able to support wider output voltage.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS798-Q1 Automotive, 50mA, 3V to 50V, Micropower, Low-Dropout Linear Regulator datasheet (Rev. F) PDF | HTML Apr 24, 2024

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​