TPS7A57EVM-056

TPS7A57EVM-056

Order now

Overview

The TPS7A57 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A57 linear regulator for possible use in their own circuit application. This EVM configuration contains a single low-noise, high-accuracy, linear regulator for a wide range of applications. The regulator is capable of delivering up to 5 A to the load with low VIN-to-VOUT dropout.

For stability, use a 22-µF (min) up to 3-mF output capacitor. A high-performance load-transient circuit can be added to improve the measurement capability of the EVM.

Features
  • Input voltage range: 0.7 V to 6 V
  • Selectable output voltages: 0.5 V to 5 V
  • VBIAS range: 3 V to 11 V
  • Active output discharge
  • Current reference and unity-gain low dropout (LDO)
Linear & low-dropout (LDO) regulators
TPS7A56 — 6A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator TPS7A57 — 5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A57EVM-056 — TPS7A57 evaluation module for 5-A, low-VIN, low-noise, high-accuracy low dropout voltage regulator

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7A57EVM-056 — TPS7A57 evaluation module for 5-A, low-VIN, low-noise, high-accuracy low dropout voltage regulator

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide TPS7A57EVM-056 Evaluation Module User's Guide PDF | HTML Apr 7, 2022
Certificate TPS7A57EVM-056 EU RoHS Declaration of Conformity (DoC) Jan 31, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos