Home Power management Linear & low-dropout (LDO) regulators

TPS7A57

ACTIVE

5-A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator

Product details

Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 5 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.45 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Adjustable current limit, Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 6 Vin (min) (V) 0.7 Iout (max) (A) 5 Output options Adjustable Output Vout (max) (V) 5.2 Vout (min) (V) 0.5 Noise (µVrms) 2.45 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 5 Features Adjustable current limit, Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 40.3 Load capacitance (min) (µF) 15 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
WQFN (RTE) 16 9 mm² 3 x 3
  • Input voltage range:
    • Without BIAS: 1.1 V to 6.0 V
    • With BIAS: 0.7 V to 6.0 V
  • Output voltage noise: 2.45 µVRMS
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 75 mV at 5 A
  • Power-supply rejection ratio (5 A):
    • 100 dB at 1 kHz
    • 78 dB at 10 kHz
    • 60 dB at 100 kHz
    • 36 dB at 1 MHz
  • Superior load transient response:
    • ±2 mV with a 100-mA to 5-A load step
  • Adjustable output voltage range: 0.5 V to 5.2 V
  • Adjustable soft-start inrush control
  • BIAS rail:
    • Internal charge pump or 3-V to 11-V external rail
    • Internal charge pump can be disabled
  • Open-drain, power-good (PG) output
  • Package: 3-mm × 3-mm, 16-pin WQFN
    • EVM RθJA: 21.9°C/W
  • Input voltage range:
    • Without BIAS: 1.1 V to 6.0 V
    • With BIAS: 0.7 V to 6.0 V
  • Output voltage noise: 2.45 µVRMS
  • 1% (max) accuracy over line, load, and temperature
  • Low dropout: 75 mV at 5 A
  • Power-supply rejection ratio (5 A):
    • 100 dB at 1 kHz
    • 78 dB at 10 kHz
    • 60 dB at 100 kHz
    • 36 dB at 1 MHz
  • Superior load transient response:
    • ±2 mV with a 100-mA to 5-A load step
  • Adjustable output voltage range: 0.5 V to 5.2 V
  • Adjustable soft-start inrush control
  • BIAS rail:
    • Internal charge pump or 3-V to 11-V external rail
    • Internal charge pump can be disabled
  • Open-drain, power-good (PG) output
  • Package: 3-mm × 3-mm, 16-pin WQFN
    • EVM RθJA: 21.9°C/W

The TPS7A57 is a low-noise (2.45 µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 5 A with only 75 mV of dropout, independently of the output voltage. The device output voltage is adjustable from 0.5 V to 5.2 V using a single external resistor. The combination of low noise, high PSRR (36 dB at 1 MHz), and high output-current capability makes the TPS7A57 designed for powering noise-sensitive components (such as RF amplifiers, radar sensors, SERDES and analog chipsets) found in radar power, communication, and imaging applications.

Digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input, low-output (LILO) voltage operation also benefit from the exceptional accuracy (1% over load, line, and temperature), remote sensing, excellent transient performance, and soft-start capabilities to provide optimal system performance. The versatility, performance, and small footprint solution make this LDO an excellent choice for high-current analog loads such as analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors as well as digital loads such as serializer/deserializers (SerDes), FPGAs, and DSPs.

The TPS7A57 is a low-noise (2.45 µVRMS), ultra-low-dropout linear regulator (LDO) capable of sourcing 5 A with only 75 mV of dropout, independently of the output voltage. The device output voltage is adjustable from 0.5 V to 5.2 V using a single external resistor. The combination of low noise, high PSRR (36 dB at 1 MHz), and high output-current capability makes the TPS7A57 designed for powering noise-sensitive components (such as RF amplifiers, radar sensors, SERDES and analog chipsets) found in radar power, communication, and imaging applications.

Digital loads [such as application-specific integrated circuits (ASICs), field-programmable gate arrays (FPGAs), and digital signal processors (DSPs)] requiring low-input, low-output (LILO) voltage operation also benefit from the exceptional accuracy (1% over load, line, and temperature), remote sensing, excellent transient performance, and soft-start capabilities to provide optimal system performance. The versatility, performance, and small footprint solution make this LDO an excellent choice for high-current analog loads such as analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and imaging sensors as well as digital loads such as serializer/deserializers (SerDes), FPGAs, and DSPs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TPS7A57-Q1 ACTIVE Automotive, 5A, low-input-voltage, low-noise, high-accuracy low-dropout (LDO) voltage regulator AEC Q-100 qualified version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS7A57 5-A, Low-VIN (0.7 V), Low-Noise (2.1 μVRMS), High-Accuracy (1%), Ultra-Low Dropout (LDO) Voltage Regulator datasheet PDF | HTML 14 Jul 2022
White paper Reduce System Noise Using Parallel LDOs PDF | HTML 03 Nov 2025
White paper Measuring Output Noise for Ultra-Low Noise LDOs PDF | HTML 28 Oct 2025
White paper Demystifying LDO Turn-On (startup) Time PDF | HTML 05 Oct 2024
Circuit design Voltage Margining and Scaling Circuit with a Voltage Output Smart DAC (Rev. A) PDF | HTML 17 Apr 2024
Circuit design Voltage Margining and Scaling Circuit With Current Output Smart DAC (Rev. A) PDF | HTML 16 Apr 2024
Certificate TPS7A57EVM-081 EU RoHS Declaration of Conformity (DoC) 09 Jan 2023
White paper Parallel LDO Architecture Design Using Ballast Resistors PDF | HTML 14 Dec 2022
White paper Comprehensive Analysis and Universal Equations for Parallel LDO's Using Ballast PDF | HTML 13 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A57EVM-056 — TPS7A57 evaluation module for 5-A, low-VIN, low-noise, high-accuracy LDO voltage regulator

The TPS7A57 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A57 linear regulator for possible use in their own circuit application. This EVM configuration contains a single low-noise, high-accuracy, linear regulator for a wide range of applications. (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS7A57EVM-081 — TPS7A57 evaluation module for 5-A low-noise high-accuracy low-dropout (LDO) voltage regulator

The TPS7A57EVM-081 evaluation module (EVM) is a platform for developing the TPS7A57, which is a low-noise, low-dropout (LDO) linear regulator. The TIDA-050061 reference design showcases the TPS7A57 in a parallel configuration using ballast resistors, which is capable of sourcing 13 A.

A (...)

Not available on TI.com
Simulation model

TPS7A57 PSpice Transient Model

SBVM989.ZIP (31 KB) - PSpice Model
Calculation tool

PARALLEL-LDO-CALC Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware

Supported products & hardware

Reference designs

TIDA-050061 — Scalable, high-current, low-noise parallel low-dropout (LDO) reference design

The TIDA-050061 parallel low-dropout (LDO) reference design showcases the TPS7A57 low-noise LDO linear regulator in a parallel configuration using ballast resistors, which is capable of sourcing 13 A. A high-performance load-transient circuit is included to assist the user with high-speed (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos