TPS7H2201EVM-CVAL

TPS7H2201EVM-CVAL

Order now

Overview

The TPS7H2201EVM-CVAL is the Evaluation Module (EVM) for the TPS7H2201-SP and provides a platform to electrically evaluate its features.

The TPS7H2201-SP device is a single channel, 6-A load switch with a programmable slew rate for applications that require specific rise-time as well as programmable current limit for protection purposes. In addition, the TPS7H2201-SP features a reverse current protection capability for cold sparing applications as well as programmable fault timers. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.5 V to 7 V and can support a maximum continuous current of 6 A. The switch is controlled by an on and off input (EN), which is capable of interfacing directly with low-voltage control signals.

Features
  • Board allows full electrical evaluation of the TPS7H2201-SP
  • Dual board allows to test for redundancy applications
eFuses (integrated hot swaps)
TPS7H2201-SP — Radiation-hardened, QML-P and QML-V, 1.5V to 7V input 6A eFuse
Download View video with transcript Video

Order & start development

Evaluation board

TPS7H2201EVM-CVAL — TPS7H2201-SP evaluation module for 1.5-V to 7-V input, 6-A load switch and eFuse

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-070001 — 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7H2201EVM-CVAL — TPS7H2201-SP evaluation module for 1.5-V to 7-V input, 6-A load switch and eFuse

close
Version: null
Release date:
Hardware development
Reference design
TIDA-070001 — 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS7H2201EVM-CVAL Evaluation Module (EVM) User's Guide Sep 12, 2018
Certificate TPS7H2201EVM-CVAL EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos