TIDA-070001

TIDA-070001

Design files

Overview

Redundancy is often employed in spacecraft applications to enhance reliability, this reference design shows how redundancy can be implemented at the input of a Point-of-Load (POL) supply using two TPS7H2201-SP radiation hardened eFuse load switches. Using two load switches allows for a primary and redundant voltage to be supplied to the rad hardened POL step-down converter TPS50601A-SP, Applications the load switch provides an adjustable over-current protection (OCP) limit for protection along with a current sense ouput pin allows for monitoring and protection, the load switch also features adjustable over-voltage protection (OVP). The POL converter also has a current limit providing additional protection to shorts.

Features
  • Adjustable over-current protection (OCP) limit
  • Adjustable over-voltage (OVP) limit
  • Redundant inputs
  • Configurable soft start
  • Enable/disable functionality
Output voltage options TIDA-070001.1
Vin (Min) (V) 3
Vin (Max) (V) 7
Vout (Nom) (V) 2.5
Iout (Max) (A) 6
Output Power (W) 15
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEL9A.PDF (3420 KB)

Reference design overview and verified performance test data

TIDRYB9.ZIP (559 KB)

Detailed overview of design layout for component placement

TIDRYB8.ZIP (100 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYC1.ZIP (1986 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF57.ZIP (1273 KB)

Design file that contains information on physical board layer of design PCB

TIDRYC0.ZIP (1715 KB)

PCB layer plot file used for generating PCB design layout

TIDRYB7.PDF (257 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS50601A-SPRadiation-hardened, QML-V, 3V to 7V input, 6A synchronous step-down converter

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS7H2201-SPRadiation-hardened, QML-P and QML-V, 1.5V to 7V input 6A eFuse

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TPS50601ASPEVM-S — TPS50601A-SP single-operation evaluation module

Redundancy is often employed in spacecraft applications to enhance reliability, this reference design shows how redundancy can be implemented at the input of a Point-of-Load (POL) supply using two TPS7H2201-SP radiation hardened eFuse load switches. Using two load switches allows for a primary and (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-070001 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS50601ASPEVM-S TPS50601A-SP single-operation evaluation module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-070001 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP
Evaluation board

TPS7H2201EVM-CVAL — TPS7H2201-SP evaluation module for 1.5-V to 7-V input, 6-A load switch and eFuse

Redundancy is often employed in spacecraft applications to enhance reliability, this reference design shows how redundancy can be implemented at the input of a Point-of-Load (POL) supply using two TPS7H2201-SP radiation hardened eFuse load switches. Using two load switches allows for a primary and (...)
EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-070001 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7H2201EVM-CVAL TPS7H2201-SP evaluation module for 1.5-V to 7-V input, 6-A load switch and eFuse

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-070001 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 3- to 7-VIN, Space-Grade POL Reference Design with Redundant eFuse Inputs (Rev. A) Jul 30, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos