TPS82695EVM-646

TPS82695EVM-646

Order now

Overview

This user’s guide describes the characteristics, operation, and use of the TPS826xxEVM-646 evaluation module (EVM). The TPS826xxEVM-646 is a fully assembled and tested platform for evaluating the performance of the TPS82671, TPS82675, TPS82690 and TPS82695 high-frequency, synchronous, step-down dc-dc converters optimized for battery-powered portable applications. This document includes schematic diagrams, a printed circuit board (PCB) layout, bill of materials, and test data. Throughout this document, the abbreviations EVM and TPS826xxEVM and the term evaluation module are synonymous with the TPS826xxEVM-646 unless otherwise noted.

Features
  • Input voltage range: 2.3 V up to 4.8 V
  • Fixed output voltages
  • Up to 600-mA output current (TPS8267x)
  • Up to 500-mA output current (TPS8269x)
  • 5.5-MHz regulated frequency operation (TPS8267x)
  • 4-MHz regulated frequency operation (TPS8269x)
  • Output capacitor discharge (optional)
  • Total solution size: < 6.7 mm2
Power modules (integrated inductor)
TPS82695 — 500-mA, High-Efficiency MicroSiP™ Step-Down Converter (Profile <1mm). Vout=2.5V
Download View video with transcript Video

Order & start development

Evaluation board

TPS82695EVM-646 — Evaluation Module for TPS82695 500-mA, High-Efficiency MicroSiP™ Step-Down Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS82695EVM-646 — Evaluation Module for TPS82695 500-mA, High-Efficiency MicroSiP™ Step-Down Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS826xxEVM-646 User's Guide (Rev. D) Nov 10, 2011
Certificate TPS82695EVM-646 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos