Home Power management DC/DC power modules Power modules (integrated inductor)

TPS82695

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
TPSM82821 ACTIVE 5.5-V input, 1-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package Adjustable module with 1-A output and fast transient load response.

Product details

Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.5 Vin (max) (V) 4.35 Vin (min) (V) 2.3 Vout (max) (V) 2.5 Vout (min) (V) 2.5 Features Enable, Light Load Efficiency, Output discharge EMI & noise features Frequency Dithering, Integrated capacitors, Spread Spectrum Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 0.75 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 86 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 3600 Switching frequency (max) (kHz) 4400
Rating Catalog Topology Buck, Step-Down Converter, Synchronous Buck Iout (max) (A) 0.5 Vin (max) (V) 4.35 Vin (min) (V) 2.3 Vout (max) (V) 2.5 Vout (min) (V) 2.5 Features Enable, Light Load Efficiency, Output discharge EMI & noise features Frequency Dithering, Integrated capacitors, Spread Spectrum Operating temperature range (°C) -40 to 125 Switch current limit (typ) (A) 0.75 Type Converter (Integrated Switch), DC/DC converter, Module Duty cycle (max) (%) 86 Control mode Constant on-time (COT) Switching frequency (min) (kHz) 3600 Switching frequency (max) (kHz) 4400
uSIP (SIP) 8 6.67 mm² (2.3 mm × 2.9 mm)
  • Total Solution Size <6.7 mm2
  • 95% Efficiency at 4MHz Operation
  • 24µA Quiescent Current
  • High Duty-Cycle Operation
  • Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Excellent AC Load Regulation
  • Internal Soft Start, 130-µs Start-Up Time
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Sub 1-mm Profile Solution
  • Total Solution Size <6.7 mm2
  • 95% Efficiency at 4MHz Operation
  • 24µA Quiescent Current
  • High Duty-Cycle Operation
  • Load and Line Transient
  • ±2% Total DC Voltage Accuracy
  • Automatic PFM/PWM Mode Switching
  • Low Ripple Light-Load PFM Mode
  • Excellent AC Load Regulation
  • Internal Soft Start, 130-µs Start-Up Time
  • Integrated Active Power-Down Sequencing (Optional)
  • Current Overload and Thermal Shutdown Protection
  • Sub 1-mm Profile Solution

The TPS8269xSIP device is a complete 500mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design.

The TPS8269xSIP is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSIP DC/DC converter operates at a regulated 4-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 24µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

The TPS8269xSIP is packaged in a compact (2.3mm x 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

The TPS8269xSIP device is a complete 500mA, DC/DC step-down power supply intended for low-power applications. Included in the package are the switching regulator, inductor and input/output capacitors. No additional components are required to finish the design.

The TPS8269xSIP is based on a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. The MicroSIP DC/DC converter operates at a regulated 4-MHz switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range.

The PFM mode extends the battery life by reducing the quiescent current to 24µA (typ) during light load operation. For noise-sensitive applications, the device has PWM spread spectrum capability providing a lower noise regulated output, as well as low noise at the input. These features, combined with high PSRR and AC load regulation performance, make this device suitable to replace a linear regulator to obtain better power conversion efficiency.

The TPS8269xSIP is packaged in a compact (2.3mm x 2.9mm) and low profile (1.0mm) BGA package suitable for automated assembly by standard surface mount equipment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS82698 ACTIVE 700-mA, High-Efficiency MicroSiP™ Step-Down Converter (PROFILE <1mm) Higher output current module alternative with different output voltages.
TPS82740A ACTIVE 200-mA Step Down Converter Module with 360nA Iq Check out the TPS82740A for a module with 200-mA output current, integrated load switch and VSEL functionality.
TPS82671 ACTIVE 600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP™ Package Check out the TPS82671 for a similar module with 600-mA output current.

Technical documentation

No results found. Please clear your search and try again.
View all 8
Top documentation Type Title Format options Date
* Data sheet 500-mA, High-Efficiency MicroSiP™ Step-Down Converter (Profile <1mm) datasheet (Rev. B) Feb 7, 2012
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) Oct 14, 2021
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML Jun 16, 2021
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Analog design Journal Understanding 100% mode in low-power DC/DC converters Jun 22, 2018
Analog design Journal Testing tips for applying external power to supply outputs without an input voltage Oct 24, 2016
White paper SiP Power Modules White Paper Jan 26, 2016
Analog design Journal IQ: What it is, what it isn’t, and how to use it Jun 17, 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS82695EVM-646 — Evaluation Module for TPS82695 500-mA, High-Efficiency MicroSiP™ Step-Down Converter

This user’s guide describes the characteristics, operation, and use of the TPS826xxEVM-646 evaluation module (EVM). The TPS826xxEVM-646 is a fully assembled and tested platform for evaluating the performance of the TPS82671, TPS82675, TPS82690 and TPS82695 high-frequency, synchronous, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
uSIP (SIP) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos