TPSM82823EVM-080

TPSM82823EVM-080

Order now

Overview

The TPSM82823EVM-080 evaluation module (EVM) facilitates the evaluation of the TPSM82823, a 3-A pin-to-pin compatible step-down module with DCS-Control in a 2-mm × 2.5-mm uSiL package. The EVM has a 1.8-V output voltage with 1% accuracy for input voltages from 2.4 V to 5.5 V with a maximum solution height of 1.1 mm. The TPSM82823 is a highly efficient and small solution for point-of-load (POL) modules in applications, such as optical modules, embedded camera systems and other space-limited applications.

Features
  • 3-A output current
  • Integrated inductor
  • Fast transient response
  • 23-mm2 total solution size
  • 2.4-V to 5.5-V input voltage range
  • 1.8-V output voltage (adjustable)
Power modules (integrated inductor)
TPSM82823 5.5-V input, 3-A step-down module with integrated inductor in 2.0-mm × 2.5-mm × 1.1-mm uSiP package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM82823EVM-080 — TPSM82823 3-A step-down converter with integrated inductor evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM82823EVM-080 TPSM82823 3-A step-down converter with integrated inductor evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide TPSM8282xEVM-080 and TPSM8282xAEVM-127 Evaluation Modules User's Guide (Rev. D) PDF | HTML Nov 12, 2021
Certificate TPSM82823EVM-080 EU RoHS Declaration of Conformity (DoC) Mar 30, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos