TPSM82864AA0SEVM

TPSM82864AA0SEVM

Order now

Overview

The TPSM82864AA0SEVM evaluation module (EVM) facilitates the evaluation of the TPSM82864A, a 4-A pin-to-pin compatible step-down power module with DCS-Control in a 3.5-mm × 4-mm x 1.4-mm overmolded QFN package. The EVM provides a 1.2-V output voltage with 1% accuracy for input voltages from 2.4 V to 5.5 V. The TPSM82864A is a high-efficiency,  small and ultra-thin solution for point-of-load (POL) power in applications such as the core supply for FPGAs, CPUs, and ASICs, optical modules, medical imaging, industrial transport, factory automation and control, aerospace and defense, and other space-limited applications.

Features
  • 4-A output current power module with integrated inductor in an overmolded QFN package
  • 3.5-mm x 4-mm power module provides 35-mm2 total solution size
  • 1.4-mm height
  • 2.4-V to 5.5-V input voltage range
  • 1.2-V programmed output voltage (fully adjustable or pick 1 of 13 preset voltages)
Power modules (integrated inductor)
TPSM82864A — 2.4-V to 5.5-V Input, 4-A thin step-down power module with integrated inductor in 3.5-mm x 4-mm QFN TPSM82866A — 2.4V to 5.5V input 6A step-down power module with integrated inductor
Download View video with transcript Video

Order & start development

Evaluation board

TPSM82864AA0SEVM — TPSM82864A evaluation module 4-A, 3.5-mm x 4-mm x 1.4-mm power module with integrated inductor

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM82864AA0SEVM — TPSM82864A evaluation module 4-A, 3.5-mm x 4-mm x 1.4-mm power module with integrated inductor

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC828.ZIP (432 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM8286xAA0xEVM User's Guide (Rev. A) PDF | HTML Nov 21, 2022
Certificate TPSM82864AA0SEVM EU Declaration of Conformity (DoC) Sep 13, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos