TRDX-3P-AQUILA-AM69

TRDX-3P-AQUILA-AM69

From: Toradex
Order now

Overview

Aquila AM69 is based on our AM69 system on chip (SoC), which is designed for robotics, AI, real-time control and computer vision applications. Our AM69 is engineered for industrial reliability and a long-lasting lifetime. Aquila AM69's integrated neural network processing unit (NPU) achieves 32 TOPS for fast inference times, outperforming CPU and GPU-based solutions in the same power range. Toradex provides integration with popular machine learning frameworks, such as TensorFlow. The Aquila AM69 SoM offers superior performance than x86 devices with lower power consumption.

Features
  • 85-mm × 60-mm
  • SO-DIMM form factor with top & bottom edge pins
  • Upto 32-GB LPDDR4, Upto 128-GB eMMC
  • 1x Gb Ethernet, 1x USB 3.2
  • Available peripherals: 2x SPI, 2x PCIe, 4x SGMII, 4x UART, 4x PWM, 4x CAN-FD, 7x I2C, 16x GPIO, QSPI, JTAG
  • 2.4/5/6 GHz Dual-Band 2x2 Wi-Fi® 6E (802.11ax), Bluetooth® 5.3
  • Torizon™, Linux Yocto Project, BlackBerry QNX®, Android™ (upon request)
Multimedia & industrial networking SoCs
AM69 General purpose octal core 64-bit Arm Cortex-A72 with graphics, PCIe Gen 3, Ethernet, USB 3.0 AM69A 32 TOPS vision SoC for 1-12 cameras, autonomous mobile robots, machine vision, mobile DVR, AI-BOX
Download View video with transcript Video
Photos courtesy of Toradex

Order & start development

Evaluation board

AQUILA-AM69 — Aquila AM69 system on module for AM69 and AM69A processors

Supported products & hardware

AQUILA-AM69 Aquila AM69 system on module for AM69 and AM69A processors

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

OPERATING SYSTEM (OS)
TRZN-3P-TORIZON-OS Torizon OS ready-to-use industrial embedded Linux distribution

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Toradex.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.