TSMU818A045EVM

TSMU818A045EVM

Order now

Overview

The TSMU818A045EVM board has eight output channels that are programmable through the EVM graphical user interface (GUI), with selectable jumpers for other external settings. Control of the board is set via a USB connection to a personal computer (PC) through an FTDI device running the TSMU818A045EVM GUI software. Optionally use an FMC connector that supports LPC and HPC on the TSMU818A045EVM with an FPGA board like TSWDC155EVM to control the board without the communication latency of the USB path.

Features
  • Eight output connectors to evaluate the TSMU818A045 in different configurations (uni-polar, bipolar and asymmetric ranges)
  • Onboard VREF support
  • FT4232 used to easily write to the PMU using the TSMU818A045EVM software
  • FMC Interface support for FPGA's.
  • Onboard, 8-channel, 18-bit, 500kSPS and 2MSPS SAR ADC that simultaneously converts MVI and MON outputs
  • Additional signal conditioning provided for external ADC interfacing
Precision DACs (≤10 MSPS)
TSMU818A045 — 8-channel 45V output, High Capacitive Drive Parametric Measurement Unit
Download View video with transcript Video

Order & start development

Evaluation board

TSMU818A045EVM — TSMU818A045 evaluation module

Supported products & hardware

TSMU818A045EVM — TSMU818A045 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TSMU818A045EVM EU Declaration of Conformity (DoC) Dec 1, 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos