TTC-3P-SR3551

Overview

The CC3551E module is a WIFI+ Bluetooth dual-in-one wireless module designed based on CC3551E as the core. Wifi supports MAC, baseband and RF transceivers of IEEE 802.11b /g/n/ax at 2.4GHz and 5GHz, single-stream 20MHz channel, application throughput up to 20Mbps (UDP), hardware-based encryption and decryption, and supports WPA2 and WPA3. Supports 4-bit SDIO or SPI host interfaces. Bluetooth supports low-power Bluetooth® 5.4, LE encoding PHY (long range), LE 2M PHY (high speed), and broadcast extensions. The module is packaged with 18 pins.

Features
  • 2.4GHz and 5GHz Wi-Fi 6 and low-power Bluetooth 5.4
  • Complete software development kit with opensource TCP/IP and TLS stacks
  • Operating temperature: –40°C to +85°C
Wi-Fi products
CC3551E — SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Download View video with transcript Video
Photos courtesy of Shenzhen Shengrun Technology Co., Ltd.

Order & start development

Daughter card

SR-355101PC2N — PCB antenna

Supported products & hardware

SR-355101PC2N — PCB antenna

close
Version: null
Release date:
Daughter card

SR-355102IC2N — IPEX antenna

Supported products & hardware

SR-355102IC2N — IPEX antenna

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.