UBLOX-3P-MAYA-W5

UBLOX-3P-MAYA-W5

From: u-blox
Order now

Overview

Based on the TI CC3351 chipset, u-blox MAYA-W5 series host-based modules are designed, built, and tested to meet the high reliability and quality requirements of industrial and commercial applications, such as building automation, professional appliances, energy management, smart homes, healthcare, and more.

Features
  • Dual-band Wi-Fi 6® 1x1, 20MHz channels
  • Bluetooth® Low Energy 5.4
  • Compact design with integrated PCB antenna
  • Secure boot, firmware, OTP memory
  • Global certification
Wi-Fi products
CC3351 SimpleLink™ dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy companion IC
Download View video with transcript Video
Photos courtesy of u-blox

Order & start development

Daughter card

UBLOX-3P-MAYA-W566 — CC3551 Wi-Fi 6® and Bluetooth® LE wireless module with integrated PCB antenna

Supported products & hardware

UBLOX-3P-MAYA-W566 CC3551 Wi-Fi 6® and Bluetooth® LE wireless module with integrated PCB antenna

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact u-blox.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.