UBLOX-3P-NORA-W5

UBLOX-3P-NORA-W5

From: u-blox
Order now

Overview

The u-blox NORA-W5 series consists of small, stand-alone, Wi-Fi 6 and Bluetooth LE wireless microcontroller unit (MCU) modules. Built on the TI CC35x1E System-on-Chip, these modules are ideal for users looking to add wireless connectivity to their end products. The series includes different variants to best answer diverse application needs. Both single- and dual-band Wi-Fi are supported, the antenna can be internal or external, and the flash memory is available in two sizes.

Features
  • Single- and dual-band Wi-Fi 6 and Bluetooth® LE
  • Compact form factor for easy integration
  • u-connectXpress software variants for accelerated time to market
  • Pin compatible with other NORA modules
  • Variants with antenna pin and embedded antenna
  • Global certification
Wi-Fi products
CC3501E SimpleLink™ wireless MCU with 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy CC3551E SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Download View video with transcript Video
Photos courtesy of u-blox

Order & start development

Daughter card

UBLOX-3P-NORA-W501 — CC3501E Wi-Fi 6® and Bluetooth® LE wireless module with antenna pin

Supported products & hardware

UBLOX-3P-NORA-W501 CC3501E Wi-Fi 6® and Bluetooth® LE wireless module with antenna pin

close
Version: null
Release date:
Daughter card

UBLOX-3P-NORA-W506 — CC3501E Wi-Fi 6® and Bluetooth® LE wireless module with embedded antenna

Supported products & hardware

UBLOX-3P-NORA-W506 CC3501E Wi-Fi 6® and Bluetooth® LE wireless module with embedded antenna

close
Version: null
Release date:
Daughter card

UBLOX-3P-NORA-W511 — CC3551E Wi-Fi 6® and Bluetooth® LE wireless module with antenna pin

Supported products & hardware

UBLOX-3P-NORA-W511 CC3551E Wi-Fi 6® and Bluetooth® LE wireless module with antenna pin

close
Version: null
Release date:
Evaluation board

UBLOX-3P-NORA-W516 — CC3551E Wi-Fi 6® and Bluetooth® LE wireless module with embedded antenna

Supported products & hardware

UBLOX-3P-NORA-W516 CC3551E Wi-Fi 6® and Bluetooth® LE wireless module with embedded antenna

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact u-blox.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.