UCC28610EVM-474

UCC28610EVM-474

Order now

Overview

The UCC28610EVM-474 evaluation module is a 25-W off-line Discontinuous Mode (DCM) flyback converter providing 12 V at 2.1-A maximum load current, operating from a universal AC input. The module is controlled with the UCC28610 Green-Mode Flyback Controller which uses a cascoded architecture that allows fully integrated current control without an external sense resistor. The converter maintains discontinuous mode operation over the entire operating range. This innovative approach results in efficiency, reliability, and system cost improvements over a conventional flyback.

Features
  • Isolated 25 W, 12-V output
  • Universal Off-Line Input Voltage Range
  • Exceeds Energy Star™ EPS Version 2.0 Requirements for Active Load Efficiency and No-Load Power Consumption
  • Meets EN 55022 Class B Conducted Emissions Requirements
  • Cascoded Configuration Allows Fully Integrated Current Control Without an External Sense Resistor
  • Multiple Operating Modes for Optimum Efficiency Over entire Operating Range
  • Over Current Protection to Limit RMS Input and Output Current
  • Timed overload with Shutdown/Retry Response
  • Opto-Less Output Overload Protection
AC/DC controllers
UCC28610 12-65W green-mode Flyback power supply controller
Download View video with transcript Video

Order & start development

Evaluation board

UCC28610EVM-474 — 25-W Universal Off-Line Flyback Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC28610EVM-474 25-W Universal Off-Line Flyback Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide UCC28610EVM-474 25-W, 12-V Universal Offline Flyback Converter (Rev. C) Jun 24, 2011
Certificate UCC28610EVM-474 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos