Home Power management AC/DC switching regulators AC/DC controllers

UCC28610

ACTIVE

Product details

Topology Flyback Control mode Secondary-side regulation Features DCM, High-voltage startup, Overcurrent protection, Overvoltage protection, Secondary-side regulated, Soft start, current limiting Duty cycle (max) (%) 100
Topology Flyback Control mode Secondary-side regulation Features DCM, High-voltage startup, Overcurrent protection, Overvoltage protection, Secondary-side regulated, Soft start, current limiting Duty cycle (max) (%) 100
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Cascoded Configuration Allows Fully Integrated
    Current Control Without External Sense Resistor
  • Fast Start Up With Low Standby Power Achieved
    by Cascode Configuration
  • Frequency and Peak Current Modulation for
    Optimum Efficiency Over Entire Operating Range
  • Green-Mode (GM) Burst Switching Packets
    Improve No-Load Efficiency
  • Advanced Overcurrent Protection Limits RMS
    Input and Output Currents
  • Thermal Shutdown
  • Timed Overload With Retry or Latch-Off
    Response
  • Programmable Opto-Less Output Overvoltage
    Protection
  • Fast Latched Fault Recovery
  • 8-Pin SOIC Package and 8-Pin PDIP Lead-Free
    Packages
  • Cascoded Configuration Allows Fully Integrated
    Current Control Without External Sense Resistor
  • Fast Start Up With Low Standby Power Achieved
    by Cascode Configuration
  • Frequency and Peak Current Modulation for
    Optimum Efficiency Over Entire Operating Range
  • Green-Mode (GM) Burst Switching Packets
    Improve No-Load Efficiency
  • Advanced Overcurrent Protection Limits RMS
    Input and Output Currents
  • Thermal Shutdown
  • Timed Overload With Retry or Latch-Off
    Response
  • Programmable Opto-Less Output Overvoltage
    Protection
  • Fast Latched Fault Recovery
  • 8-Pin SOIC Package and 8-Pin PDIP Lead-Free
    Packages

The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.

A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.

The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.

The UCC28610 brings a new level of performance and reliability to the AC and DC consumer power supply solution.

A PWM modulation algorithm varies both the switching frequency and primary current while maintaining discontinuous or transition mode operation over the entire operating range. Combined with a cascoded architecture, these innovations result in efficiency, reliability, and system cost improvements over a conventional flyback architecture.

The UCC28610 offers a predictable maximum power threshold and a timed response to an overload, allowing safe handling of surge power requirements. Overload fault response is user-programmed for retry or latch-off mode. Additional protection features include output overvoltage detection, programmable maximum on-time, and thermal shutdown.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet UCC28610 Green-Mode Flyback Controller datasheet (Rev. G) PDF | HTML Sep 30, 2015
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
More literature Exposing the Inner Behavior of a Quasi-Resonant Flyback Converter Oct 29, 2013
Application note High-Efficiency AC-DC TV Power Solutions: An Intelligent LED Backlight Scheme Jul 15, 2011
Application note A High Efficiency Synchronous Rectifier Flyback for High Density AC/DC Adapter Jun 3, 2011
More literature Seminar 400 Topic 2 - Design of Flyback Transformers and Filter Inductors Feb 15, 2001
More literature Seminar 300 Topic 8 - Switching Power Supply Design Review Feb 15, 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28610EVM-474 — 25-W Universal Off-Line Flyback Converter Evaluation Module

The UCC28610EVM-474 evaluation module is a 25-W off-line Discontinuous Mode (DCM) flyback converter providing 12 V at 2.1-A maximum load current, operating from a universal AC input. The module is controlled with the UCC28610 Green-Mode Flyback Controller which uses a cascoded architecture that (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

PMP10020 — 33W Offline QR Flyback Converter with Multiple Outputs Reference Design

This design uses the UCC28610 quasi-resonant flyback controller to generate 3 isolated outputs from an universal input (90VAC - 290VAC). It was built on a low cost single layer PCB. The regulated output provides 12V@1.89A and the maximum output power is 33W.

Supported products & hardware
Reference design

PMP10145 — 38W Offline AC/DC Transition Mode Synchronous Flyback Converter Reference Design

The PMP10145 reference design uses the UCC28610 flyback controller for the transition mode flyback topology. It generates an isolated output (9V@4.22A) from a wide AC input voltage range (80VAC - 291VAC). The controller maintains discontinuous mode operation and valley switching over the entire (...)

Supported products & hardware
Reference design

TIDM-SMARTMETERBOARD3 — Smart Electrical Meter Development Platform (SMB)

The Smart Electrical Meter Development Platform or Smart Meter Board (SMB 3.0) is a modular development platform incorporating key TI Smart Grid technologies including energy measurement, Power Line Communications, wireless communications, power management, and embedded processing. It is an (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos