UCC5880INVERTEREVM

UCC5880INVERTEREVM

Order now

Overview

The UCC5880INVERTEREVM board can be used standalone to test the UCC5880-Q1 driver with 100-nF capacitor load soldered on the board, or it can also be used to drive Wolfspeed XM3 SiC-based half-bridge power modules directly for high-power test. Two UCC14240-Q1 isolated bias supplies are included on board. The EVM is flexible to configure different SPI communication methods, including regular SPI, daisy chain and TI address based. The EVM can interface with Sitara™ and C2000™ real-time microcontroller control card for 3-phase inverter testing up to 300 kW

Features
  • Dual driver with split outputs: 15-A peak source and sink paths and 5-A peak source and sink paths
  • Primary- and secondary-side active short-circuit (ASC) support
  • Power transistor protections: DESAT, OC/SC, programmable soft turnoff (STO) and two-level soft turnoff (2STO) during power transistor faults
  • SPI-based device reconfiguration, verification, supervision and diagnosis
  • Two drivers and bias supplies in a half-bridge configuration
  • Precise voltage regulation with UCC14240-Q1 isolated bias supply

  • UCC5880INVERTEREVM adaptor board to connect to the TMDSCNCD280039C control card
  • Ribbon cable to connect the adaptor board to the EVM

Isolated gate drivers
UCC5880-Q1 Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection UCC5881-Q1 Automotive, 20A, real-time variable IGBT/SiC MOSFET isolated gate driver with advanced protection

 

Isolated power modules (integrated transformer)
UCC14240-Q1 Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module
Download View video with transcript Video
Important note
Request more information

The user's guide is available. Request now

Order & start development

Evaluation board

UCC5880INVERTEREVM — UCC5880-Q1 evaluation module for variable isolated gate drive in traction inverters

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDM-02014 High-power, high-performance automotive SiC traction inverter reference design

UCC5880INVERTEREVM UCC5880-Q1 evaluation module for variable isolated gate drive in traction inverters

close
Version: null
Release date:
Hardware development
Reference design
TIDM-02014 High-power, high-performance automotive SiC traction inverter reference design
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate UCC5880INVERTEREVM EU RoHS Declaration of Conformity (DoC) Mar 13, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos