Home Power management Gate drivers Isolated gate drivers

UCC5881-Q1

ACTIVE

Product details

Number of channels 1 Isolation rating Reinforced Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1000 Transient isolation voltage (VIOTM) (VPK) 7071 Peak output current (A) 20 Peak output current (source) (typ) (A) 20 Peak output current (sink) (typ) (A) 20 Features Active miller clamp, Disable, Enable, Fault reporting, High CMTI, Power good, Programmable dead time, Real-time variable gate drive strength, Short circuit protection, Soft turn-off, Two-level turn-off Output VCC/VDD (min) (V) 12 Output VCC/VDD (max) (V) 30 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.15 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Rise time (ns) 55 Fall time (ns) 55 Undervoltage lockout (typ) (V) Programmable TI functional safety category Functional Safety-Compliant
Number of channels 1 Isolation rating Reinforced Power switch IGBT, SiCFET Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1000 Transient isolation voltage (VIOTM) (VPK) 7071 Peak output current (A) 20 Peak output current (source) (typ) (A) 20 Peak output current (sink) (typ) (A) 20 Features Active miller clamp, Disable, Enable, Fault reporting, High CMTI, Power good, Programmable dead time, Real-time variable gate drive strength, Short circuit protection, Soft turn-off, Two-level turn-off Output VCC/VDD (min) (V) 12 Output VCC/VDD (max) (V) 30 Input supply voltage (min) (V) 3 Input supply voltage (max) (V) 5.5 Propagation delay time (µs) 0.15 Input threshold CMOS Operating temperature range (°C) -40 to 125 Rating Automotive Rise time (ns) 55 Fall time (ns) 55 Undervoltage lockout (typ) (V) Programmable TI functional safety category Functional Safety-Compliant
SSOP (DFC) 32 106.09 mm² (10.3 mm × 10.3 mm)
  • Dual-output driver with real time variable drive strength
    • ±15A and ±5A drive current outputs
    • Digital input pins (GD*) for drive strength adjustment without SPI
    • 3 resistor settings R1, R2, or R1||R2
    • Integrated 4A active Miller clamp or optional external drive for Miller clamp transistor
  • Primary-side and secondary-side active short circuit (ASC) support
  • Under-voltage and over-voltage protection on internal and external supplies
  • Driver die temperature sensing and over temperature protection
  • Short-circuit protection:
    • 110ns response time to DESAT event
    • DESAT protection – selections up to 14V
    • Shunt resistor based short-circuit (SC) and over-current (OC) protection
    • Configurable protection threshold values and blanking times
    • Programmable soft turn-off (STO) and two-level soft turn-off (2STO) current
  • Integrated 10-bit ADC
    • Able to measure power switch temperature, DC Link voltage, driver die temperature, DESAT pin voltage, VCC2 voltage
    • Programmable digital comparators
  • Advanced VCE/VDS clamping circuit
  • Functional Safety-Compliant
  • Integrated diagnostics:
    • Built in self-test (BIST) for protection comparators
    • Gate threshold voltage measurement for power device health monitoring
    • INP to transistor gate path integrity
    • Internal clock monitoring
    • Fault alarm and warning outputs (nFLT*)
    • ISO communication data integrity check
  • SPI based device reconfiguration, verification, supervision, and diagnosis
  • 150V/ns CMTI
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2b
  • Dual-output driver with real time variable drive strength
    • ±15A and ±5A drive current outputs
    • Digital input pins (GD*) for drive strength adjustment without SPI
    • 3 resistor settings R1, R2, or R1||R2
    • Integrated 4A active Miller clamp or optional external drive for Miller clamp transistor
  • Primary-side and secondary-side active short circuit (ASC) support
  • Under-voltage and over-voltage protection on internal and external supplies
  • Driver die temperature sensing and over temperature protection
  • Short-circuit protection:
    • 110ns response time to DESAT event
    • DESAT protection – selections up to 14V
    • Shunt resistor based short-circuit (SC) and over-current (OC) protection
    • Configurable protection threshold values and blanking times
    • Programmable soft turn-off (STO) and two-level soft turn-off (2STO) current
  • Integrated 10-bit ADC
    • Able to measure power switch temperature, DC Link voltage, driver die temperature, DESAT pin voltage, VCC2 voltage
    • Programmable digital comparators
  • Advanced VCE/VDS clamping circuit
  • Functional Safety-Compliant
  • Integrated diagnostics:
    • Built in self-test (BIST) for protection comparators
    • Gate threshold voltage measurement for power device health monitoring
    • INP to transistor gate path integrity
    • Internal clock monitoring
    • Fault alarm and warning outputs (nFLT*)
    • ISO communication data integrity check
  • SPI based device reconfiguration, verification, supervision, and diagnosis
  • 150V/ns CMTI
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: -40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C2b

The UCC5881-Q1 device is an isolated, highly configurable adjustable drive strength gate driver targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. Power transistor protections are included, such as shunt resistor based over-current, over-temperature (PTC, NTC, or diode), and DESAT detection, with selectable soft turn-off or two-level soft turn-off during these faults. An integrated 10-bit ADC enables monitoring of up to 2 analog inputs, VCC2, DESAT, and the gate driver temperature for enhanced system management. Diagnostics and detection functions are integrated to simplify the design of ASIL compliant systems. The parameters and thresholds for these features are configurable using the SPI, which allows the device to be used with nearly any SiC MOSFET or IGBT.

The UCC5881-Q1 device is an isolated, highly configurable adjustable drive strength gate driver targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. Power transistor protections are included, such as shunt resistor based over-current, over-temperature (PTC, NTC, or diode), and DESAT detection, with selectable soft turn-off or two-level soft turn-off during these faults. An integrated 10-bit ADC enables monitoring of up to 2 analog inputs, VCC2, DESAT, and the gate driver temperature for enhanced system management. Diagnostics and detection functions are integrated to simplify the design of ASIL compliant systems. The parameters and thresholds for these features are configurable using the SPI, which allows the device to be used with nearly any SiC MOSFET or IGBT.

Download View video with transcript Video
Request more information

The full data sheet, functional safety documentation and other information are available. Request now

The UCC588x-Q1 complex device driver software is available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet UCC5881-Q1 Isolated 20A Adjustable Gate Drive IGBT/SiC MOSFET Gate Driver With Advanced Protection Features For Automotive Applications datasheet PDF | HTML Dec 13, 2024
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance (Rev. A) Sep 24, 2026
Application brief Optimized Excitation Power Stage for Electrically Excited Synchronous Machines (Rev. A) PDF | HTML May 5, 2026
White paper Design Priorities in EV Traction Inverters (Rev. B) PDF | HTML Feb 13, 2026
Application brief Understanding Common Mode Transient Immunity (CMTI) in Automotive Traction Inverter Isolated Gate Drivers (Rev. A) PDF | HTML Sep 12, 2025
White paper Electrical Vehicle Improvements With a Highly Efficient Traction Inverter Design PDF | HTML Sep 11, 2024
Technical article Developing next-generation electrified propulsion systems PDF | HTML May 14, 2024
Technical article Three key components needed to boost performance of next generation EV traction inverters PDF | HTML Jan 5, 2024
Technical article How to maximize SiC traction inverter efficiency with real-time variable gate drive strength PDF | HTML Jan 4, 2024
White paper Simplifying Power Conversion in High-Voltage Systems PDF | HTML Nov 9, 2023
Certificate UCC5880INVERTEREVM EU RoHS Declaration of Conformity (DoC) Mar 13, 2023
Technical article Improving safety in EV traction inverter systems PDF | HTML Dec 8, 2022
Certificate UCC5880QEVM-057 EU RoHS Declaration of Conformity (DoC) Nov 11, 2022
White paper Traction Inverters – A Driving Force Behind Vehicle Electrification PDF | HTML Sep 8, 2022
Technical article Reducing power loss and thermal dissipation in SiC traction inverters PDF | HTML Jun 10, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC5880INVERTEREVM — UCC5880-Q1 evaluation module for variable isolated gate drive in traction inverters

The UCC5880INVERTEREVM board can be used standalone to test the UCC5880-Q1 driver with 100-nF capacitor load soldered on the board, or it can also be used to drive Wolfspeed XM3 SiC-based half-bridge power modules directly for high-power test. Two UCC14240-Q1 isolated bias supplies are included on (...)

Supported products & hardware
Evaluation board

UCC5880QEVM-057 — UCC5880-Q1 evaluation module

The UCC5880-Q1 evaluation module is designed for evaluation of the UCC5880-Q1, a 20A isolated single-channel gate driver with adjustable gate drive strength and advanced protection functions. This gate driver is targeted to drive high power SiC MOSFETs and IGBTs in EV/HEV applications. UCC5880-Q1 (...)
Supported products & hardware
Driver or library

UCC5881-DESIGN — UCC5881-Q1 design resources

This repository contains the datasheet and supporting documents for the UCC5881-Q1 device
Supported products & hardware
Reference design

PMP31236 — Gate driver reference design for HybridPACK™ Drive IGBT modules

This reference uses six UCC5880-Q1 gate-drive ICs and six LM5180-Q1 isolated bias supplies to interface with and drive Infineon HybridPACK™ insulated-gate bipolar transistor (IGBT) modules. The isolated output voltage is +15 V and −8 V with 100-mA maximum output current each. The input voltage (...)
Supported products & hardware
Reference design

TIDM-02014 — High-power, high-performance automotive SiC traction inverter reference design

TIDM-02014 is a 800-V, 300kW SiC-based traction inverter system reference design developed by Texas Instruments and Wolfspeed provides a foundation for OEMs and design engineers to create high-performance, high-efficiency traction inverter systems and get to market faster. This solution (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SSOP (DFC) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos