UCD3138A64OEVM-662

UCD3138A64OEVM-662

Order now

Overview

The UCD3138A64OEVM-662 EVM offers an easy to use test platform for stand-alone evaluation of UCD3138A64 digital controller optimized for isolated power applications. Featuring an 80-pin socket and a comprehensive set of test points, the EVM allows hardware and firmware engineers to manipulate signals on the different pins of the device individually and study open loop operation. The EVM also offers the flexibility to realize simple closed loop control configurations (eg. using RC circuits to filter PWM output signals and regulate a DC voltage in closed loop control).

Hardware ports available to communicate with the device include PMBus and UART. The EVM accepts up to 5V DC input and an on-board 3.3V LDO can be used to bias the device. Alternately, using jumpers, the device can be biased using the PMBus communication pins.

NOTE: In order to download firmware and program the UCD3138A64 device in UCD3138A64OEVM-662, a separate EVM from Texas Instruments known as the USB-TO-GPIO Adapter is required. The USB-TO-GPIO Adapter is NOT supplied with UCD3138A64OEVM-662 and must be purchased separately. The USB-TO-GPIO Adapter serves as a communication interface adapter or a bridge between a host PC and the UCD3138A64 via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related products section.

Features
  • Test points for easy access to all pins of UCD3138A64 80-pin digital controller
  • Socket for easy removal/replacement of the device
  • All GPIO and ADC12 pins accessible (with on-board RC filters on each pin)
  • Capability to adapt EVM for various evaluation targets using jumpers
  • Hardware terminals: PMBus, UART, and Logic Analyzer
  • Includes On-board SPI and I2C accessible EEPROMs for additional memory storage
  • External 5.0V supply input with onboard 3.3V LDO to bias the device (option to bias device using PMBus ports)
AC/DC controllers
UCD3138128 — Highly-Integrated Digital Controller for Isolated Power UCD3138128A — Highly-Integrated Digital Controller For Isolated Power UCD3138A64 — Highly-Integrated Digital Controller for Isolated Power
Download View video with transcript Video

Order & start development

Evaluation board

UCD3138A64OEVM-662 — UCD3138 evaluation module for 80-pin open-loop digital power controller

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCD3138A64OEVM-662 — UCD3138 evaluation module for 80-pin open-loop digital power controller

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate UCD3138A64OEVM-662 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide Using the UCD3138A64 Digital Controller Dec 5, 2014

Related design resources

Hardware development

DAUGHTER CARD
UCD3138A64CEVM-660 — UCD3138A64 Control Card Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos