UCD3138HSFBEVM-029

UCD3138HSFBEVM-029

Order now

Overview

The Texas Instruments UCD3138HSFBEVM-029 evaluation module (EVM) is a digitally controlled hard switching full bridge converter based on the UCD3138RHA programmable digital power controller. The EVM is a standalone Symmetrical Hard Switching Full-Bridge (HSFB) DC-DC power converter designed for 48V-in systems. The UCD3138HSFBEVM-029 accepts a DC input from 36 to 72Vdc, and outputs a nominal 12Vdc with full output load power 360W, or full output current 30A. The protection features include over-voltage, under-voltage, over-current and over-temperature. Features include input voltage feedforward, pre-biased startup and PMBus communication. The UCD3138HSFBEVM-029 also comes with a USB-TO-GPIO Interface Adapter to download firmware and program the UCD3138 digital power controller in the EVM.

Features
  • Digitally controlled and standalone hard switching full-bridge DC-DC power conversion
  • Voltage mode control
  • Secondary side control
  • DC input from 36 to 72Vdc
  • 12Vdc regulated output from no-load to full-load
  • Full-load power 360W, or full-load current 30A
  • High efficiency
  • Constant soft start time
  • Protection: over voltage, under voltage, over current, and over temperature
  • Constant current and constant power
  • Input voltage feed forward control
  • PMBus communications
  • Test points to facilitate device and topology evaluation


USB Cable

AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power

 

DC/DC converters
UCC25230 12V to 105V Input, 0.2A Output Switching Converter

 

Half-bridge drivers
UCC27211 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO

 

Low-side drivers
UCC27524 20V VDD, 5A/5A dual-channel low-side gate driver with 4V UVLO and -5V input capability
Download View video with transcript Video

Order & start development

Evaluation board

UCD3138HSFBEVM-029 — UCD3138 Hard Switching Full Bridge Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCD3138HSFBEVM-029 UCD3138 Hard Switching Full Bridge Converter Evaluation Module

close
Version: null
Release date:
Firmware

UCD3138FW-HSFB — HSFB Firmware

Supported products & hardware

Supported products & hardware

Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138HSFBEVM-029 UCD3138 Hard Switching Full Bridge Converter Evaluation Module

UCD3138FW-HSFB HSFB Firmware

close
Version: 01.00.00.0B
Release date: Oct 17, 2019
lock = Requires export approval (1 minute)
Products
AC/DC controllers
UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
Hardware development
Evaluation board
UCD3138HSFBEVM-029 UCD3138 Hard Switching Full Bridge Converter Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/sluc610 or www.ti.com/lit/xx/sluc610b/sluc610b.zip has been migrated to a new user experience at www.ti.com/tool/download/SLUC610. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* EVM User's guide Using the UCD3138HSFBEVM-029 (Rev. A) May 8, 2019
Certificate UCD3138HSFBEVM-029 EU Declaration of Conformity (DoC) Jan 2, 2019
Analog design Journal Analog Applications Journal 3Q 2015 Jul 24, 2015
Analog design Journal Fast input-voltage transient response with digitally-controlled isolated DC/DC Jul 24, 2015

Related design resources

Hardware development

EVALUATION BOARD
UCD3138OL40EVM-032 UCD3138 evaluation module for 40-pin open-loop digital power controller

Software development

FIRMWARE
UCD3138FW-HSFB UCD3138 Hard Switch Full Bridge Firmware

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos