WS-3P-WS8712

Overview

WS8712 is a high-performance, high-reliability dual-band Wi-Fi 6 & Bluetooth® module developed based on TI's next-generation Wi-Fi 6 chip CC3551E. It features a powerful built-in 160MHz Arm® Cortex®-M33 processor with FPU, TrustZone®, and AI acceleration capabilities. The module supports a maximum wireless transmit power of 20dBm@1 Mbps DSSS and 16dBm@54 Mbps OFDM.

Functionally, the module supports IEEE 802.11 b/g/n/ax standards, Wi-Fi 6 operating in both the 2.4GHz and 5GHz bands, and Bluetooth® Low Energy (BLE) 5.4 protocol . Key features of this module include a complete software development kit with open-source TCP/IP and TLS stacks, support for a 3-wire PTA coexistence architecture for use with external 2.4GHz radios (such as Thread or Zigbee®), STA support, softAP with up to four stations, Wi-Fi Direct, and multi-role AP + STA functionality, fully satisfying diverse applications.

Features
  • Supports 2.4GHz & 5GHz dual-band Wi-Fi 6    
  • Compliant with IEEE 802.11 b/g/n/ax standards    
  • Supports up to 8 sockets    
  • Support BLE5.4, at least 4 connections    
  • Achieve up to 20dBm output power @1 Mbps DSSS    
  • Support TCP/TCPS ,UDP,HTTP/HTTPS,MQTT/MQTTS,mDNS,PING    
Wi-Fi products
CC3551E SimpleLink™ wireless MCU with dual-band (2.4GHz and 5GHz) Wi-Fi® 6 and Bluetooth® Low Energy
Download View video with transcript Video
Photos courtesy of Silent Smart Technology Co., Ltd.

Order & start development

Development kit

WS8712 — Dual-band Wi-Fi 6 Module--WS8712

Supported products & hardware

WS8712 Dual-band Wi-Fi 6 Module--WS8712

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Silent Smart Technology Co., Ltd..

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.