WURTH-3P-CALYPSO

WURTH-3P-CALYPSO

Order now

Overview

The Calypso WLAN module is a compact WiFi module based on IEEE 802.11 b/g/n with a fully featured TCP/IP stack. The edge castellation, smart antenna configuration and an easy-to-use AT command style enables easy integration into any embedded application. The module supports IPv4 as well as IPv6 and implements several commonly used network applications like SNTP, DHPv4, DHCPv6, mDNS, HTTP(S), MQTT out of the box. Advanced security features like up to 6 simultaneous secure socket, secure boot, secure storage and secure OTA update helps provide a secure connectivity option to your application. Whether a serial cable replacement or low power IoT application with cloud connectivity, the Calypso Wi-Fi modules offers a robust WiFi connectivity solution for industrial applications.

Features

Security Features

  • Secure boot
  • Secure storage fo user data
  • Security

Functional Features

  • Low power operation
  • Smart antenna selection
  • Firmware over the air (FOTA)
  • Provisioning

Connection Features

  • Hypertext transfer protocol (HTTP)
  • Calypso Wi-Fi direct (P2P)
  • Multicast DNS
  • Transport layer security (TLS) vs. secure sockets layer (SSL)
  • MQTT on module
Wi-Fi products
CC3220SF — SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Download View video with transcript Video
Photos courtesy of Würth Elektronik

Order & start development

Daughter card

CALYPSO — 2.4GHz Wi-Fi 4 Radio Module

Supported products & hardware

CALYPSO — 2.4GHz Wi-Fi 4 Radio Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Würth Elektronik.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.