WURTH-3P-CORDELIA-I

WURTH-3P-CORDELIA-I

Order now

Overview

The Cordelia-I is a compact WLAN radio module based on IEEE 802.11 b/g/n intended to be used as an IoT connectivity sub-module to provide secure cloud connectivity to an embedded system. The module acts as a bridge between a host MCU on the end system and the cloud platform. The edge castellated connections, smart antenna configuration and an easy-to-use AT-style command interface enable easy integration of Cordelia-I into any embedded application. Whether a serial cable replacement or low power IoT application with cloud connectivity, the Cordelia-I WLAN module offers a robust and standard compliant wireless connectivity solution for low-power and low-medium throughput applications. The Cordelia-I module is fully compliant to RED including the delegated regulation for cybersecurity 2022/30 as per EN18031-1 norm making it a secure basis to build any embedded IoT application.

Features
  • Plug-and-Play Secure IoT connectivity
  • Fully compliant to RED including the delegated regulation for cybersecurity 2022/30
  • Zero touch provisioning in the field using QuarkLink
  • IEEE 802.11 b/g/n, 2.4 GHz
  • Secure UART-to-cloud bridge (transparent mode)
  • Small form factor: 19 x 27.5 x 4 mm
  • Sleep mode <10 μA
  • Smart antenna configuration (2-in-1 module)
  • Output power +18 dBm peak (1DSSS), Receive Sensitivity -92 dBm (1DSSS, 8% PER)
  • Industrial temperature range: -40°C up to +85°C
Wi-Fi products
CC3220SF — SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM
Download View video with transcript Video

Order & start development

Evaluation board

CORDELIA-I — WiFi IoT Module

Supported products & hardware

CORDELIA-I — WiFi IoT Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Würth Elektronik.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.