XTR111-2EVM

XTR111-2EVM

Order now

Overview

The XTR111-2EVM is used for the basic functional evaluation of the XTR111.The XTR111-2EVM is initiallyconfigured to a basic setup for 0 mA to 20 mA operation with a 0-V to 5-Vinput. Note that although the accuracy of the gain setting resistor, RSET, used in the EVM is 0.1%, the XTR111 device has greater accuracy. The remaining resistors are standard 1%.The voltage regulator is set to 5 V.The EVM requires one external power-supply voltage with a range of 8 V to 40 V.

Features
  • Easy handling of the small DFN package.
  • Easy access to all device pins.
  • Easily-configurable digital inputs (OD and EF) to disable the output, modify the output circuit forvoltage output, or apply a 4-mA signal shift.
  • LED indicator for the error flag
  • Output protection and filtering circuitry
4-20mA signal conditioners
XTR111 — Voltage-to-current converter/transmitter with 3-V to 15-V regulator and resistor set I/O ratio
Download View video with transcript Video

Order & start development

Evaluation board

XTR111-2EVM — XTR111 Evaluation Module New Version

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

XTR111-2EVM — XTR111 Evaluation Module New Version

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide XTR111 Evaluation Module User's Guide (Rev. C) Apr 17, 2013
Certificate XTR111-2EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos