AMC3301EVM
AMC3301EVM
AMC3301EVM
概述
The AMC3301 evaluation module (EVM) is a platform for evaluating the AMC3301 device, a precision isolated amplifier with an integrated DC/DC converter, which powers the high side of the amplifier. AMC3301 is a 7-kV reinforced isolated amplifier designed for use in current shunt measuring applications.
A complete circuit description, as well as schematic diagram and bill of materials (BOM), are included in the user's guide.
特性
- Integrated DC/DC converter for high-side power
- Reinforced isolated amplifier: 7-kV peak, 10-kV surge
- Fixed gain of 8.2
- ±250-mV input range
隔离式放大器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | AMC3301EVM EU Declaration of Conformity (DoC) (Rev. B) | 2022年 6月 29日 | ||||
用户指南 | AMC3301、AMC3302 和 AMC3330 评估模块 (Rev. C) | 英语版 (Rev.C) | PDF | HTML | 2022年 3月 10日 | ||
数据表 | AMC3301 具有集成直流/直流转换器的 精密、±250mV 输入、增强型隔离放大器 数据表 (Rev. B) | 英语版 (Rev.B) | PDF | HTML | 2021年 8月 8日 |