BQ24130EVM
用于 BQ24130 600kHz 同步开关模式锂离子和锂聚合物的评估模块
BQ24130EVM
概述
The bq24130EVM is a 600-kHz Synchronous Switch-Mode Li-Ion and Li-Polymer Host-Controlled Battery Charger With IntegratedMOSFETs. The bq24130 is highly integrated host-controlled Li-ion and Li-polymer switch-mode battery charge controllers with two integrated N-channel power MOSFETs. It offers a constant-frequency synchronous PWM controller with high accuracy regulation of charge current and voltage. It also provides charge statusmonitoring. The bq24130 automatically enters a low-quiescent current sleep mode when the input voltage falls below the battery voltage. The bq24130 charges one, two or three cell (selected by CELL pin), supporting up to 4A charge current. The bq24130 is available in a 20-pin, 3.5×4.5 mm2 thin QFN package
特性
- Evaluation Module for bq24130
- Synchronous Switch-Mode Battery Charge, Host-Controlled Charger
- Integrated 20V N-MOSFETs
- CELL pin setting up to 12.6V Battery Voltage; 1, 2,or 3-cell with 4.2V/cell
- Input Operating Range 4.5V–17 V
- LED Indication for Charge Status
- Test Points for Key Signals Available for Testing Purpose—Easy Probe Hook-up
- Jumpers Available—Easy to Change Setting
电池充电器 IC
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | 600kHz Synchronous Switch-Mode Li-Ion/Li-Polymer Host-Controlled Batt Chgr (Rev. B) | 2012-1-5 | |||
| 证书 | BQ24130EVM EU Declaration of Conformity (DoC) | 2019-1-2 |