BQ24160EVM-721
Bq24160EVM-721 Evaluation Module
BQ24160EVM-721
概述
The bq24160/161/163/168 evaluation module is a complete charger module for evaluating compact,flexible, high-efficiency, USB-friendly, switch-mode charge management solution for single-cell, Li-ion and Li-polymer batteries used in a wide range of portable applications. The bq24160/161/163/168 integrates a synchronous PWM controller, power MOSFETs, input-currentsensing, high-accuracy current and voltage regulation, charge termination and power path management into a small WCSP package
特性
- 153-mm × 153-mm × 1.2-mm footprint for entire solution
- Input power connectors for both USB input and ac adapter
- Programmable battery voltage, charge current, input current, and status via I2C™ interface
- IN operating range of 4.2 V – 10 V (bq24160/161/163) or 4.2 V – 6 V (bq24168)
- USB operating range of 4.2 V – 6 V
- LED indication for status signals
- Test points for key signals available for testing purposes. Easy probe hook-up
电池充电器 IC
立即订购并开发
评估板
BQ24160EVM-721 — Bq24160EVM-721 Evaluation Module
BQ24160EVM-721 — Bq24160EVM-721 Evaluation Module
支持软件
SLUC267 — bq2416xEVM software
支持的产品和硬件
硬件开发
评估板
SLUC267 — bq2416xEVM software
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/sluc267 or www.ti.com.cn/lit/xx/sluc267/sluc267.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLUC267. Please update any bookmarks accordingly.
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | WCSP-Packaged bq24160/161/163/168 Evaluation Module (Rev. A) | 2012-1-12 | |||
| 证书 | BQ24160EVM-721 EU Declaration of Conformity (DoC) | 2019-1-2 |