BQ24292IEVM-021
BQ24292IEVM-021 具有 Narrow VDC 电源路径管理功能的单节充电器评估模块
BQ24292IEVM-021
概述
The bq24292iEVM-021 evaluation module (EVM) is a complete charger module for evaluating an I2C-controlled single NVDC-1 charge using the bq24292I
特性
- High Efficiency 4.5A Switch Mode Charger. 92% Charge Efficiency at 2A, 90% at 4A
- Highest Battery Discharge Efficiency with 12mohm Battery Discharge MOSFET
- Single Input USB-Compliant/Adapter Charger
- 3.9V-17V Input Operating Voltage Range
- USB OTG 5V at 1.3A Synchronous Boost
- Narrow VDC Power Path Management
- 1.5MHz Switching Frequency for Low Profile Inductor
- Autonomous Battery Charging with or without Host Management
电池充电器 IC
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | BQ24292IEVM-021 EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | bq24190/2/2i/3/6 and bq24292i EVM (PWR021) (Rev. C) | 2013-8-28 |