BQ769X2-THERMISTOR-COEFF-CALCULATOR

BQ76952/42 热敏电阻温度优化器 - 计算 T 范围的热敏电阻系数

BQ769X2-THERMISTOR-COEFF-CALCULATOR

概述

The BQ769x2 family of battery monitors can support multiple external thermistors. The device includes an internal pullup resistor to bias the thermistor during measurement. The internal pullup resistor has two options which can set the pullup to 18 kΩ or 180 kΩ. The 18-kΩ option is intended for thermistors that have a 10-kΩ resistance at room temperature. The 180-kΩ option is intended for higher resistance thermistors that have a 200-kΩ resistance at room temperature.

下载 观看带字幕的视频 视频

开始使用

  1. Download the Guide to Thermistor Coefficient Calculator Tool and follow the instructions to create the zip file for the thermistor
  2. Upload the zip file (login required) to the GPC Tool
  3. Open the Thermistor Coefficient Calculator report emailed to you

技术文档

未找到结果。请清除搜索并重试。
查看全部 1
类型 标题 下载最新的英语版本 日期
用户指南 Guide to Thermistor Coefficient Calculator Tool - BQ76952 PDF | HTML 2022-6-20

相关设计资源

硬件开发

评估板
BQ76942EVM 3 节至 10 节串联锂离子、锂聚合物和磷酸铁锂电池监控器和保护器 EVM BQ76952EVM 3 节至 16 节串联锂离子、锂聚合物和磷酸铁锂电池监控器和保护器评估模块

支持和培训

可获得 TI 工程师技术支持的 TI E2E™ 论坛

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持