DAC161S997EVM
具有内部参考和 4-20mA 电流回路驱动的 16 位 DAC
DAC161S997EVM
概述
DAC161S997EVM helps evaluate the DAC161S997, 4-20mA Loop driver with SPI interface. This board is designed as a 2-Wire loop-powered transmitter. It has a MSP430G2553 MCU which comes preloaded with a firmware which communicates with PC Software and can read/write DAC register according to the user input on PC software. Board also provides Isolation between PC and the MCU+DAC.
特性
- 2-Wire Loop-powered configuration along with MCU helps prototyping remote sensor transmitter
- Isolated USB interface to PC
- Can be used with PC software or as a Standalone tranmitter
- Hardware confirgurable Error o/p current
- JTAG and GPIO header of MSP430
精密 DAC (≤10 MSPS)
立即订购并开发
评估板
DAC161S997EVM — DAC161S997 评估模块
DAC161S997EVM — DAC161S997 评估模块
评估模块 (EVM) 用 GUI
DAC161S997GUI — 用于 DAC161S997EVM 的 GUI 控制软件
支持的产品和硬件
DAC161S997GUI — 用于 DAC161S997EVM 的 GUI 控制软件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | DAC161S997EVM User's Guide (Rev. A) | 2016-2-29 | |||
| 证书 | DAC161S997EVM EU Declaration of Conformity (DoC) | 2019-1-2 |