DRV8303EVM
DRV8303 具有双路分流放大器的三相无刷直流前置驱动器评估模块
DRV8303EVM
概述
The three-phase brushless motor pre-driver DRV8303 can drive brushless DC and brushless AC (BLAC) - often referred to as permanent magnet synchronous (PSMS) - motors with examples of both sensorless Field Oriented / Vector Control (FOC) and TI's InstaSPIN-BLDC sensorless BLDC solution.
The DRV8303EVM (evaluation module) serves as a user-friendly evaluation kit to demonstrate TI's brushless motor driver DRV8303. Users can control the DRV8303 with the onboard C2000 Piccolo F28035 microcontroller. The EVM is a high-performance, power-efficient, cost-effective platform that speeds development for quicker time to market. Applications include CPAP and pumps, E-bikes, E-scooters, medical pumps and drills, power tools and robotics.
特性
- DRV8303 2.3A sink/1.7A source, three phase inverter
- C2000 Piccolo F28035 MCU onboard
- CCStudio v5.x Integrated Development Environment
- Power stage based upon TI’s N-channel NexFET(TM) power MOSFETs
- Example software and firmware projects available for free through controlSUITE
- Supports 60V/20A peak operating conditions
- DRV8303 Evaluation Board
- USB Cable
BLDC 驱动器
开始使用
- Order the DRV8303EVM evaluation module
- Read the user guide
立即订购并开发
评估板
DRV8303EVM — DRV8303 具有双路分流放大器的三相无刷直流前置驱动器评估模块
TI.com 上无现货
评估模块 (EVM) 用 GUI
SLVC531 — Software: DRV8303EVM
SLVC531 — Software: DRV8303EVM
版本: 01.00.00.0B
发布日期: 13 七月 2014
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc531 or www.ti.com.cn/lit/xx/slvc531b/slvc531b.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC531. Please update any bookmarks accordingly.
设计文件
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8303EVM User's Guide (Rev. A) | 2013年 10月 4日 | |||
证书 | DRV8303EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |