DRV8711EVM
具有片上 1/256 微步进分度器的步进电机前置驱动器的评估模块
DRV8711EVM
概述
The DRV8711 is a stepper motor controller using external N-channel MOSFETs to drive a bipolar stepper motor or two brushed DC motors. A microstepping indexer is integrated, supporting up to 1/256 microstep. The DRV8711 is capable of providing ultra-smooth motion profile, and motor stall can be monitored with onboard LED.
The DRV8711EVM is a complete solution for evaluating the DRV8711 stepper motor controller. The DRV8711 is simply programmed and controlled by the MSP430 through the GUI that is available for download in the DRV8711EVM tool folder. Power is provided externally, up to 52V, through the power header. A stepper motor is included in the EVM for controller performance evaluation. GUI defaults to optimum settings matched to the included motor. The EVM can also be configured to drive dual DC motor through a PWM control tab on the GUI.
特性
- Built-in 1/256-step microstepping indexer
- N-channel NexFET power MOSFETs
- Ultra-smooth motion profile
- Integrated stall detection reported on logic-level output pin
- Complete protection and diagnosis
- User-friendly GUI
- Stepper motor included
- Configurable for dual DC motor control
DRV8711 evaluation board
Stepper Motor (ACT Motor 23HS8430)
USB Cable
步进电机驱动器
MSP430 微控制器
立即订购并开发
DRV8711EVM — 具有片上 1/256 微步进分度器的步进电机前置驱动器的评估模块
SLVC500 — DRV8711 Software
SLVC500 — DRV8711 Software
产品
步进电机驱动器
硬件开发
评估板
发布信息
设计文件
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | DRV8711 EVM GUI (Rev. C) | 2017年 4月 26日 | |||
证书 | DRV8711EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |