DS64BR111EVK
DS64BR111EVK 评估模块
DS64BR111EVK
概述
The DS64BR111EVK SMA evaluation kit provides a complete high bandwidth platform to evaluate the SAS/SATA signal conditioning features of the Texas Instruments DS64BR111 Repeater. The DS64BR111EVK can be used for standard compliance testing, performance evaluation, and initial system prototyping. The SMA edge launch connectors used for the DS64BR111EVK will interface to multiple system connector types via commercially available breakout cables, adaptors, and boards (not included). This flexible connectivity enables integrated system level testing between TI repeaters and 3rd party ASIC/FPGA host boards.
特性
- 2-Channel Repeater up to 6.4 Gbps
- EQ up to +28 dB at 3.2 GHz
- De-emphasis up to -12 dB
- VOD Control ranging from 700 to 1300 mVpp
- Supports both SATA 1/2/3 and SAS 1/2, including OOB Detection
- Programmable via pin selection, EEPROM, or SMBus interface
- Single supply operation, VIN = 3.3 V ± 10% or VDD = 2.5 V ± 5%
以太网重定时器、转接驱动器和多路复用器缓冲器
技术文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| 证书 | DS64BR111EVK/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | DS64BR111EVK User's Guide (Rev. A) | 2016-9-20 |