INA901EVM-CVAL

INA901-SP 耐辐射 (RHA) 电流分流监控器评估模块

INA901EVM-CVAL

立即订购

概述

The INA901EVM-CVAL is an evaluation module (EVM) for the INA901-SP space grade current sense monitor. The EVM is user configurable so that a wide range of operating conditions and filtering options can be demonstrated. The board also contains an LM139AQML-SP space grade comparator so that the EVM can be configured as an over current or under current detector.  The board can support up to an 80V signal on the inputs and a 10 A load current with a user installed shunt resistor.

特性
  • Easy to evaluate INA901-SP current sense monitor with shunt resistor or differential voltage
  • On board space for user installed shunt resistor
  • Can also be used with external shunt resistor
  • On board comparator allows option to configure as over or under current detector

  • INA901EVM-CVAL evaluation module

模拟电流检测放大器
INA901-SP 具有直列式滤波器选项的耐辐射、-15V 至 65V、分离级电流检测放大器

 

比较器
LM193QML-SP 低功耗低偏移电压双通道比较器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

INA901EVM-CVAL — INA901-SP 耐辐射 (RHA) 电流分流监控器评估模块

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 INA901EVM-CVAL Evaluation Board User's Guide (Rev. A) 2020年 6月 24日
证书 INA901EVM-CVAL EU Declaration of Conformity (DoC) 2024年 9月 18日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频