ISO1211EVM
ISO1211 隔离式数字输入接收器评估模块
ISO1211EVM
概述
The ISO1211EVM is an evaluaiton module (EVM) used to evaluate the ISO1211 isolated industrial reciever that can receive a 9-V to 60-V field input and provide an isolated digital output. The EVM accomodates two ISO1211 devices showcasing 2 channel functionality. The EVM features enough test points and jumper options for you to evaluate the device with minimal external components.
特性
- Supports IEC 61131-2 Type 1/2/3 characteristics PLC standards
- Upto 5-Mbps data rate
- Does not need a field-side supply
- Only ISO1211 Evaluation Module is included
隔离式数字输入
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | ISO1211 Isolated Digital-Input Receiver Evaluation Module (Rev. A) | 2018年 1月 18日 | |||
数据表 | ISO121x Isolated 24-V to 60-V Digital Input Receivers for Digital Input Modules 数据表 (Rev. F) | PDF | HTML | 2020年 4月 16日 | |||
证书 | ISO1211EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 用于数字输入模块的 ISO121x 隔离式 24V 至 60V 数字输入接收器 数据表 (Rev. E) | PDF | HTML | 最新英语版本 (Rev.F) | PDF | HTML | 2018年 10月 19日 |