LM22672EVAL

具有频率可调节或同步和精密使能端的 LM22671 1A SIMPLE SWITCHER 稳压器 EVM

LM22672EVAL

立即订购

概述

The LM22672 evaluation board is designed to demonstrate the capabilities of the LM22672 switching regulator. The LM22672 evaluation board is configured to provide an output voltage of 3.3V up to 1A load current with an input voltage range of 4.5V to 42V. Due to the low RDS(ON) of the integrated N-channel MOSFET and maximum duty -cycle limitations, the minimum input voltage of 4.5V will only provide a 3.3V output voltage for load currents up to 500 mA. For load currents higher than 500 mA, an input voltage of 5.5V or higher is required. The typical operating frequency is 500 kHz. The evaluation board is designed to operate at ambient temperatures up to 50 °C.

特性
  • Input Range: 4.5V to 42V
  • Output Voltage: 3.3V
  • Output Current Range: 0A to 1A
  • Frequency of Operation: 500 kHz
  • Board Size: 1.5 X 1.5 inches
  • Package: PSOP-8

At low input voltages between 4.5V and 6V, a minimum load of approximately 5 mA may be required to reach a regulated 3.3V output voltage. To aid in the design and evaluation of DC/DC buck converter solutions based on the LM22672 switching regulator, the evaluation board can be re-configured for different output voltages.

AC/DC 和 DC/DC 转换器(集成 FET)
LM22672 具有可调节频率的 SIMPLE SWITCHER® 4.5V 至 42V、1A 降压稳压器 LM22672-Q1 1A SIMPLE SWITCHER® 可调频率降压稳压器 LM22675 具有精密使能功能的 4.5V 至 42V、1A SIMPLE SWITCHER® 降压转换器 LM22675-Q1 具有精密启用的 1A SIMPLE SWITCHER,降压电压稳压器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

LM22672EVAL/NOPB — 具有频率可调节或同步和精密使能端的 LM22672 1A SIMPLE SWITCHER 稳压器 EVM

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 标题 下载最新的英文版本 日期
* EVM 用户指南 AN-1896 LM22672 Evaluation Board (Rev. D) 2013年 4月 23日
证书 LM22672EVAL/NOPB EU Declaration of Conformity (DoC) 2019年 1月 2日
应用手册 《应用笔记 1896 LM22672 评估板》 (Rev. C) 最新英语版本 (Rev.D) 2012年 12月 14日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频