LM22680EVAL
LM22680 - 2A SIMPLE SWITCHER® 降压电压稳压器评估模块
LM22680EVAL
概述
The LM22680 evaluation board is designed to demonstrate the capabilities of the LM22680 switching regulator. The LM22680 is configured to provide an output voltage of 3.3V up to 2A load current with an input voltage range of 4.5V to 42V. Due to the low RDS(ON) of the integrated N-channel MOSFET and maximum duty-cycle limitations, the minimum input voltage of 4.5V will only provide a 3.3V output voltage for load currents up to 500 mA. For load currents higher than 500 mA, an input voltage of 5.5V or higher is required. The typical operating frequency is 500 kHz. The evaluation board is designed to operate at ambient temperatures up to 65°C, and at steady state operating conditions.
特性
- Input Range: 4.5V to 42V
- Output Voltage: 3.3V
- Output Current Range: 0A to 2A
- Frequency of Operation: 500 kHz
- Board Size: 1.5 X 1.5 inches
- Package: PSOP-8
DC/DC converters
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AN-1911 LM22680 Evaluation Board (Rev. C) | 2013-4-24 | |||
| 证书 | LM22680EVAL/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 证书 | LM22680EVAL EU Declaration of Conformity (DoC) | 2019-1-2 |