LM27403EVM
具有温度补偿 DCR 感应评估模块的 LM27403 同步降压控制器
LM27403EVM
概述
The LM27403 EVM is a 300-kHz, high efficiency, synchronous buck converter with voltage-mode control and inductor DCR current sensing for overcurrent protection. An inexpensive 2N3904 BJT is used to sense temperature at the inductor. This enables correction for the inductor DCR’s variation over temperature as well as provide a thermal shutdown function based on a desired temperature setpoint.
特性
- 25A output current
- 3V to 20V input voltage range
- Switching frequency 250kHz
- High efficiency, 91%, 1.2V 25A
- DCR current sensing with temperature compensation
直流/直流控制器
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 3
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LM27403EVM-POL600 30A Ultra-Compact DC/DC Regulator Evaluation Module | 2013-10-16 | |||
| * | EVM 用户指南 | LM27403 Evaluation Module User's Guide (Rev. A) | 2013-10-17 | |||
| 证书 | LM27403EVM EU Declaration of Conformity (DoC) | 2019-1-2 |