LM3017EVM
具有真正关断功能的 LM3017 高效低侧控制器评估模块
LM3017EVM
概述
The LM3017EVM evaluation module (EVM) provides the design engineer with a fully functional asynchronous boost converter to evaluate the Texas Instruments LM3017LE boost controller IC. The EVM provides 15V output at up to 1A current from an 8V to 12V input. This EVM demonstrates the flexibility of the LM3017 in a boost topology.
特性
- 8V to 12V input voltage range
- 15V Output Voltage (default setting)
- Up to 1000 mA Output Current
- 600 KHz Fixed Switching Frequency
- Low Shutdown Current (<1uA)
交流/直流和直流/直流控制器(外部 FET)
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 2
| 类型 | 标题 | 下载最新的英语版本 | 日期 | |||
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | AN-2212 LM3017 Evaluation Board | 2012-9-12 | |||
| 证书 | LM3017EVM EU Declaration of Conformity (DoC) | 2019-1-2 |