LM3404FSTDIMEV
LM3404FSTDIMEV - 快速调光和真正恒流 LED 驱动器评估板
LM3404FSTDIMEV
概述
The LM3404/04HV are buck regulator derived controlled current sources designed to drive a series string of high power, high brightness LEDs (HBLEDs) at forward currents of up to 1.0A (LM3404/04HV). This evaluation board demonstrates the enhanced thermal performance, fast dimming and true constant LED current capabilities of the LM3402 and LM3404 devices.
设计文件
技术文档
=
TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
| 顶层文档 | 类型 | 标题 | 格式选项 | 下载最新的英语版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM 用户指南 | LM3402/LM3404 Fast Dimming and True Constant LED Current Evaluation Board (Rev. E) | 2013-5-1 | |||
| 证书 | LM3404FSTDIMEV/NOPB EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 证书 | LM3404FSTDIMEV/NO EU Declaration of Conformity (DoC) | 2019-1-2 | ||||
| 用户指南 | LM3404 Driving a Seoul Semi Zpower P4 1A LED User Guide | 2012-1-27 | ||||
| 应用手册 | LM3402/LM3404 Fast Dimming and True Constant LED Current Evaluation Board (cn) | 2008-12-10 |